카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 228 - Stainless Steel-Handwheels, Bore code K, with keyway, Type D, with revolving handle
Elesa+Ganter
Clamping knobs
GN 228
GN 228 A4
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/gn228/gn228_a4/gn228_a4_d_k.prj},{NB=Edelstahl-Handrad GN 228-A4-200-K14-D-GS},{PARTNUMBER=GN 228-A4-200-K14-D-GS},{D1=200},{D2=B14},{D2Y=14},{B=22},{D3=40},{L1=24},{L2=46},{L3=80},{R=88},{ZG=26},{ANZAHL=4},{STAERKE=2.5},{WEIGHT=0.9240},{CTN=84819000},{ROHS=YES},{INFOEG=Produktdetails},{K=9.300},{K2=5.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H9 Bore
ⁿ/ₐ
B
[mm]
D3
[mm]
L1
[mm]
L2
≈
[mm]
L3
[mm]
R
[mm]
ZG
Handle
[mm]
ANZAHL
No. of spokes
ⁿ/ₐ
STAERKE
Thickness of sheet metal
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Handwheel...
GN 228-A4-160-K12-D-GS
160
B12
22
30
20
37
80
68
26
4
1.5
0.5580
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-200-K14-D-GS
200
B14
22
40
24
46
80
88
26
4
2.5
0.9240
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-250-K17-D-GS
250
B17
30
45
28
52
90
108
28
5
2.5
1.7050
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-315-K19-D-GS
315
B19
35
55
33
64
90
138
28
5
2.5
2.5950
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-400-K24-D-GS
400
B24
40
65
38
82
90
179
28
5
3.0
4.4000
84819000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성