카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VCT-SST - Lobe knobs
Elesa+Ganter
Clamping knobs
VCT.
VCT-SST
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/vct_combi/vct_sst/vct_sst.prj},{NB=Lobe knobs VCT.50-SST-M8-C6},{PARTNUMBER=69991-C6},{DESCRIPTION=VCT.50-SST-M8-C6},{DIM01=50},{DIM02=M8},{DIM03=32.0},{DIM04=19},{DIM05=14},{DIM06=20},{DIM07=27},{WEIGHT=39},{ZZ=2.000},{DA=8.000},{DB=6.647},{TYP=1},{D2=0.000},{D=0.000},{H1=20.000},{R=0.663},{G=0.118},{B=0.122},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
DIM07
C
[mm]
WEIGHT
Weight
[g]
Lobe knobs VCT.25-SST-M4-...
69807-C9
VCT.25-SST-M4-C9
25
M4
19.0
13
8
10
7
6
Lobe knobs VCT.32-SST-M5-...
69873-C9
VCT.32-SST-M5-C9
32
M5
23.0
15
10
12
10
11
Lobe knobs VCT.32-SST-M5-...
69873-C2
VCT.32-SST-M5-C2
32
M5
23.0
15
10
12
10
11
Lobe knobs VCT.32-SST-M5-...
69873-C3
VCT.32-SST-M5-C3
32
M5
23.0
15
10
12
10
11
Lobe knobs VCT.32-SST-M5-...
69873-C4
VCT.32-SST-M5-C4
32
M5
23.0
15
10
12
10
11
Lobe knobs VCT.32-SST-M5-...
69873-C5
VCT.32-SST-M5-C5
32
M5
23.0
15
10
12
10
11
Lobe knobs VCT.32-SST-M5-...
69873-C6
VCT.32-SST-M5-C6
32
M5
23.0
15
10
12
10
11
Lobe knobs VCT.32-SST-M5-...
69873-C17
VCT.32-SST-M5-C17
32
M5
23.0
15
10
12
10
11
Lobe knobs VCT.32-SST-M6-...
69874-C9
VCT.32-SST-M6-C9
32
M6
23.0
15
10
12
10
10
Lobe knobs VCT.32-SST-M6-...
69874-C2
VCT.32-SST-M6-C2
32
M6
23.0
15
10
12
10
10
Lobe knobs VCT.32-SST-M6-...
69874-C3
VCT.32-SST-M6-C3
32
M6
23.0
15
10
12
10
10
Lobe knobs VCT.32-SST-M6-...
69874-C4
VCT.32-SST-M6-C4
32
M6
23.0
15
10
12
10
10
Lobe knobs VCT.32-SST-M6-...
69874-C5
VCT.32-SST-M6-C5
32
M6
23.0
15
10
12
10
10
Lobe knobs VCT.32-SST-M6-...
69874-C6
VCT.32-SST-M6-C6
32
M6
23.0
15
10
12
10
10
Lobe knobs VCT.32-SST-M6-...
69874-C17
VCT.32-SST-M6-C17
32
M6
23.0
15
10
12
10
10
Lobe knobs VCT.40-SST-M6-...
69941-C9
VCT.40-SST-M6-C9
40
M6
27.0
17
12
18
16
26
Lobe knobs VCT.40-SST-M6-...
69941-C2
VCT.40-SST-M6-C2
40
M6
27.0
17
12
18
16
26
Lobe knobs VCT.40-SST-M6-...
69941-C3
VCT.40-SST-M6-C3
40
M6
27.0
17
12
18
16
26
Lobe knobs VCT.40-SST-M6-...
69941-C4
VCT.40-SST-M6-C4
40
M6
27.0
17
12
18
16
26
Lobe knobs VCT.40-SST-M6-...
69941-C5
VCT.40-SST-M6-C5
40
M6
27.0
17
12
18
16
26
Lobe knobs VCT.40-SST-M6-...
69941-C6
VCT.40-SST-M6-C6
40
M6
27.0
17
12
18
16
26
Lobe knobs VCT.40-SST-M6-...
69941-C17
VCT.40-SST-M6-C17
40
M6
27.0
17
12
18
16
26
Lobe knobs VCT.40-SST-M8-...
69943-C9
VCT.40-SST-M8-C9
40
M8
27.0
17
12
18
18
24
Lobe knobs VCT.40-SST-M8-...
69943-C2
VCT.40-SST-M8-C2
40
M8
27.0
17
12
18
18
24
Lobe knobs VCT.40-SST-M8-...
69943-C3
VCT.40-SST-M8-C3
40
M8
27.0
17
12
18
18
24
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
VCT-LP - Lobe knobs
Elesa+Ganter
21.06.2024
VCT-LP - Lobe knobs
Elesa+Ganter
21.06.2024
VCT.FP - Lobe knobs
Elesa+Ganter
21.06.2024
VCT-AZ - Lobe knobs
Elesa+Ganter
21.06.2024
VCT-SST - ELESA-Lobe knobs
Elesa
26.09.2023
VCT-B-SOFT - ELESA-Lobe knobs
Elesa
24.06.2024
Modèle 15-523 - Bouton étoile technopolymère - Avec calotte - Standard
EMILE MAURIN - Eléments Standard Mécaniques
08.09.2021
VC.692-B - Lobe knobs
Elesa+Ganter
21.06.2024
VCT-SST-P - Lobe knobs
Elesa+Ganter
21.06.2024
VCT.FP - ELESA-Lobe knobs
Elesa
24.06.2024
VCT-SST-FP - Lobe knobs
Elesa+Ganter
21.06.2024
VCT-AZ-FP - Lobe knobs
Elesa+Ganter
21.06.2024
Mod. U - Iston Rod Lock Nut
Camozzi
11.06.2024
VCT. AE-VO - ELESA-Lobe knobs
Elesa
24.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성