카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
NDX.T - Round end-caps
Elesa+Ganter
Levelling elements
NDX.T
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/ndx_t/ndx_t.prj},{NB=Round end-caps NDX.T-42.4x2.5-M14},{PARTNUMBER=320324},{DESCRIPTION=NDX.T-42.4x2.5-M14},{DIM01=42.0},{DIM02=M14},{DIM03=15.0},{DIM04=37.4},{DIM05=38},{DIM06=8.0},{WEIGHT=46},{NDM=14.000},{HH=27.500},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
d1
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
WEIGHT
Weight
[g]
Round end-caps NDX.T-20x2...
320211
NDX.T-20x2-M8
20.0
M8
5.0
16.0
23
5.0
23
Round end-caps NDX.T-25x2...
320221
NDX.T-25x2-M8
25.0
M8
5.5
21.0
26
5.5
24
Round end-caps NDX.T-25x2...
320222
NDX.T-25x2-M10
25.0
M10
5.5
21.0
26
5.5
24
Round end-caps NDX.T-30x1...
320231
NDX.T-30x1-M8
30.0
M8
10.0
28.0
31
6.0
24
Round end-caps NDX.T-30x1...
320232
NDX.T-30x1-M10
30.0
M10
10.0
28.0
31
6.0
24
Round end-caps NDX.T-30x1...
320233
NDX.T-30x1-M12
30.0
M12
10.0
28.0
31
6.0
24
Round end-caps NDX.T-30x1...
320234
NDX.T-30x1-M14
30.0
M14
15.0
28.0
31
6.0
26
Round end-caps NDX.T-30x1...
320235
NDX.T-30x1-M16
30.0
M16
15.0
28.0
31
6.0
26
Round end-caps NDX.T-30x1...
320241
NDX.T-30x1.5-M8
30.0
M8
10.0
27.0
31
6.0
24
Round end-caps NDX.T-30x1...
320242
NDX.T-30x1.5-M10
30.0
M10
10.0
27.0
31
6.0
24
Round end-caps NDX.T-30x1...
320243
NDX.T-30x1.5-M12
30.0
M12
10.0
27.0
31
6.0
24
Round end-caps NDX.T-30x1...
320244
NDX.T-30x1.5-M14
30.0
M14
15.0
27.0
31
6.0
26
Round end-caps NDX.T-30x1...
320245
NDX.T-30x1.5-M16
30.0
M16
15.0
27.0
31
6.0
26
Round end-caps NDX.T-30x2...
320251
NDX.T-30x2-M8
30.0
M8
10.0
26.0
31
6.0
24
Round end-caps NDX.T-30x2...
320252
NDX.T-30x2-M10
30.0
M10
10.0
26.0
31
6.0
24
Round end-caps NDX.T-30x2...
320253
NDX.T-30x2-M12
30.0
M12
10.0
26.0
31
6.0
24
Round end-caps NDX.T-30x2...
320254
NDX.T-30x2-M14
30.0
M14
15.0
26.0
31
6.0
26
Round end-caps NDX.T-30x2...
320255
NDX.T-30x2-M16
30.0
M16
15.0
26.0
31
6.0
26
Round end-caps NDX.T-30x2...
320261
NDX.T-30x2.5-M8
30.0
M8
10.0
25.0
31
6.0
24
Round end-caps NDX.T-30x2...
320262
NDX.T-30x2.5-M10
30.0
M10
10.0
25.0
31
6.0
24
Round end-caps NDX.T-30x2...
320263
NDX.T-30x2.5-M12
30.0
M12
10.0
25.0
31
6.0
24
Round end-caps NDX.T-30x2...
320264
NDX.T-30x2.5-M14
30.0
M14
15.0
25.0
31
6.0
26
Round end-caps NDX.T-30x2...
320265
NDX.T-30x2.5-M16
30.0
M16
15.0
25.0
31
6.0
26
Round end-caps NDX.T-32x2...
320266
NDX.T-32x2-M8
32.0
M8
10.0
28.0
31
6.0
28
Round end-caps NDX.T-32x2...
320267
NDX.T-32x2-M10
32.0
M10
10.0
28.0
31
6.0
28
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성