카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 79040 - Goupille cannelée à cannelures centrales constantes sur toute la longueur - ISO 8740 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/goupille_circlips/79040.prj},{NB=emile_maurin_790404X12},{REF=790404X12},{DXL=4x12},{MAT=Acier brut},{IDNR=},{D=4.0},{L=12},{C1=0.400},{C2=1.400},{A=0.500},{INFOS=INFOTEXTE},{INFO1=79040.txt},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
Emile Maurin 790401,5X8
790401,5X8
1.5x8
Acier brut
1.5
8
Emile Maurin 790401,5X10
790401,5X10
1.5x10
Acier brut
1.5
10
Emile Maurin 790401,5X12
790401,5X12
1.5x12
Acier brut
1.5
12
Emile Maurin 790401,5X14
790401,5X14
1.5x14
Acier brut
1.5
14
Emile Maurin 790401,5X16
790401,5X16
1.5x16
Acier brut
1.5
16
Emile Maurin 790401,5X18
790401,5X18
1.5x18
Acier brut
1.5
18
Emile Maurin 790401,5X20
790401,5X20
1.5x20
Acier brut
1.5
20
Emile Maurin 790402X8
790402X8
2x8
Acier brut
2.0
8
Emile Maurin 790402X10
790402X10
2x10
Acier brut
2.0
10
Emile Maurin 790402X12
790402X12
2x12
Acier brut
2.0
12
Emile Maurin 790402X14
790402X14
2x14
Acier brut
2.0
14
Emile Maurin 790402X16
790402X16
2x16
Acier brut
2.0
16
Emile Maurin 790402X20
790402X20
2x20
Acier brut
2.0
20
Emile Maurin 790402X22
790402X22
2x22
Acier brut
2.0
22
Emile Maurin 790402X24
790402X24
2x24
Acier brut
2.0
24
Emile Maurin 790402X26
790402X26
2x26
Acier brut
2.0
26
Emile Maurin 790402X28
790402X28
2x28
Acier brut
2.0
28
Emile Maurin 790402X30
790402X30
2x30
Acier brut
2.0
30
Emile Maurin 790402,5X10
790402,5X10
2.5x10
Acier brut
2.5
10
Emile Maurin 790402,5X14
790402,5X14
2.5x14
Acier brut
2.5
14
Emile Maurin 790402,5X16
790402,5X16
2.5x16
Acier brut
2.5
16
Emile Maurin 790402,5X20
790402,5X20
2.5x20
Acier brut
2.5
20
Emile Maurin 790402,5X22
790402,5X22
2.5x22
Acier brut
2.5
22
Emile Maurin 790402,5X24
790402,5X24
2.5x24
Acier brut
2.5
24
Emile Maurin 790402,5X26
790402,5X26
2.5x26
Acier brut
2.5
26
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성