magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Hammer Nut
FATH
Fasten
Hammer Nuts
Slot 10
Powered by
CAD모델 선택
{fath/fasten/hammer_nuts/slot_10/slot_10.prj},{NB=096H10830},{PARTNR=096H10830},{P=B-Profile},{H=5.8},{H1=3.0},{S=M8},{DES=-},{WEIGHT=6.1},{CTN=73181692},{ID=102986},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{NDM=8.0000},{VER=1},{ISO=1},{V=2},{EAN=4066061003868}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
P
Profile
ⁿ/ₐ
H
[mm]
H1
[mm]
S
Size
ⁿ/ₐ
DES
Description
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096H10413S02
096H10413S02
-
5.0
1.3
M4
-
4.7
73181692
139007
4066061060595
096H10513S02
096H10513S02
-
5.0
1.3
M5
-
4.7
73181692
102965
4066061020018
096H10613S02
096H10613S02
-
5.0
1.3
M6
-
4.7
73181692
102972
4066061020056
096H10813S02
096H10813S02
-
5.0
1.3
M8
-
4.7
73181692
102982
4066061020094
096H10517
096H10517
-
5.8
1.5
M5
-
6.7
73181692
102967
4066061020025
096H10617
096H10617
-
5.8
1.5
M6
-
6.2
73181692
102974
4066061020063
096H10817
096H10817
-
5.8
1.5
M8
-
5.1
73181692
102984
4066061020100
096H10430
096H10430
B-Profile
5.8
3.0
M4
-
7.9
73181692
102959
4066061003813
096H10530
096H10530
B-Profile
5.8
3.0
M5
-
7.7
73181692
102969
4066061003820
096H10630
096H10630
B-Profile
5.8
3.0
M6
-
7.2
73181692
102977
4066061003837
096H10830
096H10830
B-Profile
5.8
3.0
M8
-
6.1
73181692
102986
4066061003868
096H1010-3230
096H1010-3230
B-Profile
5.8
3.0
10-32 UNF
-
7.6
73181692
102958
4066061019982
096H101/430
096H101/430
B-Profile
5.8
3.0
1/4-20 UNC
-
6.8
73181692
102955
4066061019968
096H105/1630
096H105/1630
B-Profile
5.8
3.0
5/16-18 UNC
-
6.2
73181692
102963
4066061019999
096H10630E
096H10630E
B-Profile
5.8
3.0
M6
Stainless steel
7.3
73181639
102978
4066061003844
096H10830E
096H10830E
B-Profile
5.8
3.0
M8
Stainless steel
6.1
73181639
102987
4066061003875
096H101/430E
096H101/430E
B-Profile
5.8
3.0
1/4-20 UNC
Stainless steel
7.3
73181639
102956
4066061019975
096H105/1630E
096H105/1630E
B-Profile
5.8
3.0
5/16-18 UNC
Stainless steel
6.2
73181639
102964
4066061020001
096H10630ES03
096H10630ES03
-
5.8
3.0
M6
With dry film lubrication...
7.3
73181639
123802
4066061048678
096H10830ES07
096H10830ES07
-
5.8
3.0
M8
With dry film lubrication...
6.1
73181639
116339
4066061045059
096H10630ES04
096H10630ES04
-
5.8
3.0
M6
With dry film lubrication
7.3
73181639
123920
4066061048777
096H10830ES03
096H10830ES03
-
5.8
3.0
M6
With dented thread
6.3
73181639
108788
4066061038969
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성