카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2133.11.10. - Lifting flange with bolt with safety ring, to AUDI
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Lifting flanges with bolt with safety ring
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_25/2133_11_10_asmtab.prj},{NB=2133.11.10.052},{DOC=2133_11_10_pdf},{BEF=1},{TF=16000.000},{D1=50.000},{D2=52.000},{A=188.000},{A1=177.000},{A2=185.000},{B=290.000},{B1=227.500},{C=125.000},{C1=35.000},{E=67.000},{E1=24.000},{F=75.000},{H=37.500},{K=80.000},{K1=36.500},{L=221.000},{M=68.500},{N=135.000},{S=35.000},{T=31.000},{U=62.000},{V=42.500},{W=45.000},{X=20.000},{R1=120.000},{R2=100.000},{D5=26.000},{D6=40.000},{E2=65.000},{SCHRAUBE=M24x100},{M1=24.000},{SL=100.000},{DZB=22.000},{FEKL=8.800},{PPATH=2133_11_10_pieces/2133_11_10_asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
TF
max. carrying capacity (2 lifting flanges)
[kg]
D1
Bolt diameter
[mm]
D2
[mm]
A
Width
[mm]
A1
[mm]
B
Length
[mm]
B1
[mm]
C
Height
[mm]
C1
[mm]
E
[mm]
F
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
D5
[mm]
D6
[mm]
E2
[mm]
SCHRAUBE
Socket cap screws DIN EN ISO 4762
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2133.11.10.052
2133.11.10.052
16000.000
50.000
52.000
188.000
177.000
290.000
227.500
125.000
35.000
67.000
75.000
37.500
80.000
221.000
68.500
135.000
35.000
31.000
62.000
42.500
45.000
20.000
26.000
40.000
65.000
M24x100
25.582
84879090
2133.11.10.065
2133.11.10.065
25000.000
63.000
65.000
280.000
220.000
333.000
258.000
150.000
47.000
91.000
80.000
42.000
90.000
277.000
107.000
150.000
35.000
45.000
90.000
42.000
65.000
46.000
39.000
58.000
84.000
M36x120
53.599
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성