카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2133.12. - Lifting flange with bolt with safety ring
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Lifting flanges with bolt with safety ring
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_25/2133_12_asmtab.prj},{NB=2133.12.021},{DOC=2133_12_pdf},{FORM=A},{TF=2000},{G=21.000},{D1=20.600},{A=90.000},{F=42.000},{H=79.000},{J=90.000},{M=56.000},{E=27.500},{E1=40.000},{E2=60.000},{E3=60.000},{E4=0.000},{E5=0.000},{D3=16.500},{D4=0.000},{T1=0.000},{O=160.000},{P=20.000},{N1=85.000},{W=13.000},{V=35.000},{U=15.000},{Q=26.000},{S=56.000},{R1=12.000},{GEW=3.200},{ZTC=84879090},{PPATH=2133_11_10_pieces/2133_12_asmsbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BC
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
TF
max. carrying capacity (2 lifting flanges)
[kg]
G
Locating socket
[mm]
D1
Lifting bolt diameter
[mm]
A
[mm]
F
[mm]
H
[mm]
J
[mm]
M
[mm]
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
D3
[mm]
D4
[mm]
T1
[mm]
O
[mm]
P
[mm]
W
[mm]
Q
[mm]
S
[mm]
R1
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2133.12.016
2133.12.016
A
1200
16.000
15.600
80.000
39.000
70.000
80.000
52.000
22.500
40.000
50.000
50.000
0.000
0.000
12.500
0.000
0.000
145.000
20.000
11.000
22.000
52.000
10.000
2.300
84879090
2133.12.021
2133.12.021
A
2000
21.000
20.600
90.000
42.000
79.000
90.000
56.000
27.500
40.000
60.000
60.000
0.000
0.000
16.500
0.000
0.000
160.000
20.000
13.000
26.000
56.000
12.000
3.200
84879090
2133.12.026
2133.12.026
A
4000
26.000
25.600
100.000
60.000
90.000
120.000
70.000
32.500
65.000
65.000
65.000
0.000
0.000
21.000
0.000
0.000
215.000
20.000
20.000
40.000
70.000
15.000
6.640
84879090
2133.12.034
2133.12.034
B
8000
34.000
33.000
125.000
85.000
135.000
100.000
111.000
20.000
60.000
56.000
84.000
30.000
96.000
18.000
28.000
17.000
221.000
50.000
30.000
30.000
72.000
0.000
9.800
84879090
2133.12.044
2133.12.044
B
14000
44.000
43.000
160.000
100.000
180.000
125.000
140.000
30.000
70.000
80.000
110.000
35.000
130.000
22.000
36.000
21.000
270.000
60.000
40.000
40.000
90.000
0.000
20.530
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성