카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2133.13. - Lifting flange with bolt with safety ring, with feather key, to CNOMO Standard
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Lifting flanges with bolt with safety ring
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_25/2133_13.prj},{NB=2133.13.033},{DOC=2133_13_pdf},{B=33.000},{TF=8000.000},{A=32.000},{C=35.000},{D=55.000},{E=55.000},{F=36.000},{G=125.000},{H=221.000},{J=100.000},{K=135.000},{L=50.000},{M=30.000},{N=25.000},{P=111.000},{Q=48.000},{R=30.000},{S=28.000},{T=20.000},{U=60.000},{V=42.000},{W=24.000},{Y=10.000},{Z=20.000},{A1=14.000},{B1=4.500},{D1=4.500},{E1=18.000},{F1=28.000},{G1=17.000},{D4=40.000},{H1=132.000},{H4=10.000},{GEW=9.850},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
B
Locating socket
[mm]
TF
max. carrying capacity (2 lifting flanges)
[kg]
A
Lifting bolt diameter
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
Width
[mm]
H
Length
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
Y
[mm]
Z
[mm]
A1
[mm]
B1
[mm]
D1
[mm]
E1
[mm]
F1
[mm]
G1
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2133.13.033
2133.13.033
33.000
8000.000
32.000
35.000
55.000
55.000
36.000
125.000
221.000
100.000
135.000
50.000
30.000
25.000
111.000
48.000
30.000
28.000
20.000
10.000
20.000
14.000
4.500
4.500
18.000
28.000
17.000
9.850
84879090
2133.13.041
2133.13.041
41.000
12600.000
40.000
50.000
60.000
60.000
45.000
160.000
270.000
125.000
180.000
60.000
40.000
35.000
140.000
65.000
35.000
40.000
30.000
12.500
25.000
16.000
5.000
5.000
22.000
36.000
21.000
20.600
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성