카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
202.21. - Guide pillar endwise bolt-on type, ~DIN 9825/~ISO 9182-2
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide pillars, straight
DIN 9825/ISO 9182-2, ECO-LINE
Powered by
CAD모델 선택
{fibro/normalien/d/d01/d01_01/202_21_asmtab.prj},{NB=202.21.032.180.10},{DOC=202_21_pdf},{D1=32.000},{TOL=10},{D3=18.000},{D4=28.000},{D6=0.000},{T=20.500},{M=16.000},{NM=150},{L1=180.000},{L2=6.000},{L4=3.000},{R1=5.000},{MK=14.000},{T1=36.000},{T2=8.300},{W=0.000},{L=40.000},{PPATH=../d01_01/d01_01_99/202_21_asmsbl.prj},{GEW=1.163},{ZTC=84879090},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=202.21.032.180.10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D3
ⁿ/ₐ
D4
[mm]
D6
[mm]
T
[mm]
M
[mm]
ZS
Cap screw
ⁿ/ₐ
NM
Tightening torque
[Nm]
L1
Length
[mm]
L2
[mm]
L4
[mm]
R1
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
202.21.015.090.10
202.21.015.090.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
90.000
4.000
3.000
3.000
0.137
84879090
202.21.015.100.10
202.21.015.100.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
100.000
4.000
3.000
3.000
0.151
84879090
202.21.015.112.10
202.21.015.112.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
112.000
4.000
3.000
3.000
0.167
84879090
202.21.015.125.10
202.21.015.125.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
125.000
4.000
3.000
3.000
0.185
84879090
202.21.015.140.10
202.21.015.140.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
140.000
4.000
3.000
3.000
0.206
84879090
202.21.015.160.10
202.21.015.160.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
160.000
4.000
3.000
3.000
0.233
84879090
202.21.015.180.10
202.21.015.180.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
180.000
4.000
3.000
3.000
0.261
84879090
202.21.015.200.10
202.21.015.200.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
200.000
4.000
3.000
3.000
0.288
84879090
202.21.015.224.10
202.21.015.224.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
224.000
4.000
3.000
3.000
0.321
84879090
202.21.015.250.10
202.21.015.250.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
250.000
4.000
3.000
3.000
0.357
84879090
202.21.015.280.10
202.21.015.280.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
280.000
4.000
3.000
3.000
0.398
84879090
202.21.015.315.10
202.21.015.315.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
315.000
4.000
3.000
3.000
0.446
84879090
202.21.015.355.10
202.21.015.355.10
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
355.000
4.000
3.000
3.000
0.500
84879090
202.21.016.090.10
202.21.016.090.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
90.000
4.000
3.000
3.000
0.154
84879090
202.21.016.100.10
202.21.016.100.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
100.000
4.000
3.000
3.000
0.170
84879090
202.21.016.112.10
202.21.016.112.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
112.000
4.000
3.000
3.000
0.189
84879090
202.21.016.125.10
202.21.016.125.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
125.000
4.000
3.000
3.000
0.209
84879090
202.21.016.140.10
202.21.016.140.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
140.000
4.000
3.000
3.000
0.232
84879090
202.21.016.160.10
202.21.016.160.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
160.000
4.000
3.000
3.000
0.263
84879090
202.21.016.180.10
202.21.016.180.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
180.000
4.000
3.000
3.000
0.295
84879090
202.21.016.200.10
202.21.016.200.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
200.000
4.000
3.000
3.000
0.326
84879090
202.21.016.224.10
202.21.016.224.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
224.000
4.000
3.000
3.000
0.363
84879090
202.21.016.250.10
202.21.016.250.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
250.000
4.000
3.000
3.000
0.404
84879090
202.21.016.280.10
202.21.016.280.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
280.000
4.000
3.000
3.000
0.451
84879090
202.21.016.315.10
202.21.016.315.10
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21
315.000
4.000
3.000
3.000
0.505
84879090
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성