카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2021.64. - Retaining bush for guide pillar conical 2020.64.
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable guide pillars with centre fixing
Powered by
CAD모델 선택
{fibro/normalien/d/d03/2021-64.prj},{NB=2021.64.025},{DOC=2021_64_pdf},{D1=25.500},{D2=M35x1,5},{D3=37.000},{D5=43.000},{D6=27.860},{D8=55.000},{H=11.000},{L1=51.000},{L2=33.840},{D1BEST=25},{M=35.000},{P=1.500},{GEW=0.216},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Nominal diameter
[mm]
D2
Thread size
[mm]
D3
Mounting diameter
[mm]
D5
[mm]
D6
[mm]
M
[mm]
P
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2021.64.025
2021.64.025
25.500
M35x1,5
37.000
43.000
27.860
35.000
1.500
0.216
84879090
2021.64.032
2021.64.032
32.500
M40x1,5
44.000
50.000
34.860
40.000
1.500
0.250
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성