카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
206.49. - Guide bush for ball bearing, AFNOR
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
smooth
Ball bearing guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_01/d05_01_02/206-49.prj},{NB=206.49.025.040.10},{DOC=206_49_pdf},{D1=25.000},{TOL=10},{D2=31.000},{D3=40.000},{L1=40},{ZTC=84828000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Inside diameter
[mm]
D3
Mounting diameter
[mm]
L
Bestell-Nennlänge Kugelkäfig
[mm]
L2
Manufacturing length of ball cage
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
206.49.016.035.10
206.49.016.035.10
16.000
22.000
28.000
45.000
44.000
0.065
84828000
206.49.020.035.10
206.49.020.035.10
20.000
26.000
32.000
45.000
44.000
0.075
84828000
206.49.025.040.10
206.49.025.040.10
25.000
31.000
40.000
45.000
44.000
0.158
84828000
206.49.032.045.10
206.49.032.045.10
32.000
40.000
50.000
56.000
55.000
0.250
84828000
206.49.040.055.10
206.49.040.055.10
40.000
48.000
63.000
63.000
65.000
0.564
84828000
206.49.050.070.10
206.49.050.070.10
50.000
58.000
80.000
80.000
80.000
1.310
84828000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성