카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
210.34. - Headed guide bush, sintered ferrite carbonitrided with long-term lubrication, ~AFNOR
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
Sintered guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_01/210_34_asmtab.prj},{NB=210.34.025.10},{DOC=210_34_pdf},{D1=25.000},{TOL=10},{D3=40.000},{D4=40.000},{D5=45.000},{D6=57.000},{D7=69.700},{A=21.900},{A1=32.100},{L1=50.000},{L2=38.000},{L3=12.000},{K=3.000},{PPATH=d05_02_01_99/210_34__asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D3
Mounting diameter
[mm]
D4
[mm]
D5
External diameter
[mm]
D6
[mm]
D7
[mm]
A
[mm]
A1
[mm]
L1
Total length
[mm]
L2
Installation length
[mm]
L3
[mm]
GEW
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
210.34.019.10
210.34.019.10
19.000
32.000
32.000
36.000
49.000
61.700
19.900
28.600
42.000
30.000
12.000
0.182
84879090
210.34.020.10
210.34.020.10
20.000
32.000
32.000
36.000
49.000
61.700
19.900
28.600
42.000
30.000
12.000
0.172
84879090
210.34.025.10
210.34.025.10
25.000
40.000
40.000
45.000
57.000
69.700
21.900
32.100
50.000
38.000
12.000
0.316
84879090
210.34.032.10
210.34.032.10
32.000
50.000
50.000
56.000
67.000
79.700
24.400
36.400
63.000
48.000
15.000
0.597
84879090
210.34.040.10
210.34.040.10
40.000
63.000
63.000
70.000
81.000
93.700
36.000
36.000
76.000
61.000
15.000
1.144
84879090
210.34.050.10
210.34.050.10
50.000
80.000
80.000
90.000
101.000
113.700
43.000
43.000
96.000
78.000
18.000
2.370
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성