카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2085.71. - Guide bush with collar, Bronze with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
Bronze with solid lubricant
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_03/2085-71.prj},{NB=2085.71.031.035},{DOC=2085_71_pdf},{D1=31.500},{D2=40.000},{D3=50.000},{L3=5.000},{L4=3.000},{R1=2.000},{R2=0.600},{L1=35.000},{L2=30.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Mounting diameter
[mm]
D3
External diameter
[mm]
L3
[mm]
L4
[mm]
R1
[mm]
R2
[mm]
L1
Length
[mm]
L2
Installation length
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2085.71.010.015
2085.71.010.015
10.000
14.000
22.000
2.000
2.000
1.000
0.400
15.000
13.000
0.013
84879090
2085.71.010.020
2085.71.010.020
10.000
14.000
22.000
2.000
2.000
1.000
0.400
20.000
18.000
0.016
84879090
2085.71.012.015
2085.71.012.015
12.000
18.000
25.000
3.000
2.000
1.000
0.400
15.000
12.000
0.023
84879090
2085.71.012.020
2085.71.012.020
12.000
18.000
25.000
3.000
2.000
1.000
0.400
20.000
17.000
0.029
84879090
2085.71.013.015
2085.71.013.015
13.000
19.000
26.000
3.000
2.000
1.000
0.400
15.000
12.000
0.025
84879090
2085.71.013.020
2085.71.013.020
13.000
19.000
26.000
3.000
2.000
1.000
0.400
20.000
17.000
0.031
84879090
2085.71.014.015
2085.71.014.015
14.000
20.000
27.000
3.000
2.000
1.000
0.400
15.000
12.000
0.026
84879090
2085.71.014.020
2085.71.014.020
14.000
20.000
27.000
3.000
2.000
1.000
0.400
20.000
17.000
0.033
84879090
2085.71.015.015
2085.71.015.015
15.000
21.000
28.000
3.000
2.000
1.000
0.500
15.000
12.000
0.027
84879090
2085.71.015.020
2085.71.015.020
15.000
21.000
28.000
3.000
2.000
1.000
0.500
20.000
17.000
0.034
84879090
2085.71.015.025
2085.71.015.025
15.000
21.000
28.000
3.000
2.000
1.000
0.500
25.000
22.000
0.041
84879090
2085.71.015.030
2085.71.015.030
15.000
21.000
28.000
3.000
2.000
1.000
0.500
30.000
27.000
0.048
84879090
2085.71.016.015
2085.71.016.015
16.000
22.000
29.000
3.000
2.000
1.000
0.500
15.000
12.000
0.029
84879090
2085.71.016.020
2085.71.016.020
16.000
22.000
29.000
3.000
2.000
1.000
0.500
20.000
17.000
0.036
84879090
2085.71.016.025
2085.71.016.025
16.000
22.000
29.000
3.000
2.000
1.000
0.500
25.000
22.000
0.044
84879090
2085.71.016.030
2085.71.016.030
16.000
22.000
29.000
3.000
2.000
1.000
0.500
30.000
27.000
0.051
84879090
2085.71.020.015
2085.71.020.015
20.000
30.000
40.000
5.000
3.000
2.000
0.500
15.000
10.000
0.071
84879090
2085.71.020.020
2085.71.020.020
20.000
30.000
40.000
5.000
3.000
2.000
0.500
20.000
15.000
0.087
84879090
2085.71.020.025
2085.71.020.025
20.000
30.000
40.000
5.000
3.000
2.000
0.500
25.000
20.000
0.103
84879090
2085.71.020.030
2085.71.020.030
20.000
30.000
40.000
5.000
3.000
2.000
0.500
30.000
25.000
0.119
84879090
2085.71.020.040
2085.71.020.040
20.000
30.000
40.000
5.000
3.000
2.000
0.500
40.000
35.000
0.151
84879090
2085.71.025.015
2085.71.025.015
25.000
35.000
45.000
5.000
3.000
2.000
0.500
15.000
10.000
0.084
84879090
2085.71.025.020
2085.71.025.020
25.000
35.000
45.000
5.000
3.000
2.000
0.500
20.000
15.000
0.103
84879090
2085.71.025.025
2085.71.025.025
25.000
35.000
45.000
5.000
3.000
2.000
0.500
25.000
20.000
0.122
84879090
2085.71.025.030
2085.71.025.030
25.000
35.000
45.000
5.000
3.000
2.000
0.500
30.000
25.000
0.142
84879090
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성