카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2091.34. - Flanged guide bush, sintered ferrite carbonitrided with long-term lubrication, ISO 9448-4
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with flange
Sintered guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_03/d05_03_01/2091-34.prj},{NB=2091.34.025.10},{DOC=2091_34_pdf},{D1=25.000},{TOL=10},{D3=40.000},{D4=63.000},{D5=50.000},{D6=5.500},{D7=10.000},{K=23.000},{L1=38.000},{L2=23.000},{L3=15.000},{T=5.700},{GEW=0.394},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D3
Mounting diameter
[mm]
D4
External diameter
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
K
[mm]
L1
Total length
[mm]
L2
Installation length
[mm]
L3
[mm]
T
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2091.34.015.10
2091.34.015.10
15.000
28.000
45.000
35.000
4.500
8.000
15.000
29.000
23.000
6.000
3.400
0.129
84879090
2091.34.016.10
2091.34.016.10
16.000
28.000
45.000
35.000
4.500
8.000
15.000
29.000
23.000
6.000
3.400
0.123
84879090
2091.34.019.10
2091.34.019.10
19.000
32.000
50.000
40.000
4.500
8.000
18.000
38.000
23.000
15.000
4.600
0.257
84879090
2091.34.020.10
2091.34.020.10
20.000
32.000
50.000
40.000
4.500
8.000
18.000
38.000
23.000
15.000
4.600
0.248
84879090
2091.34.024.10
2091.34.024.10
24.000
40.000
63.000
50.000
5.500
10.000
23.000
38.000
23.000
15.000
5.700
0.405
84879090
2091.34.025.10
2091.34.025.10
25.000
40.000
63.000
50.000
5.500
10.000
23.000
38.000
23.000
15.000
5.700
0.394
84879090
2091.34.030.10
2091.34.030.10
30.000
48.000
72.000
58.000
5.500
10.000
28.000
45.000
30.000
15.000
5.700
0.600
84879090
2091.34.032.10
2091.34.032.10
32.000
48.000
72.000
58.000
5.500
10.000
28.000
45.000
30.000
15.000
5.700
0.566
84879090
2091.34.038.10
2091.34.038.10
38.000
58.000
85.000
70.000
6.600
11.000
33.000
55.000
30.000
25.000
6.800
1.129
84879090
2091.34.040.10
2091.34.040.10
40.000
58.000
85.000
70.000
6.600
11.000
33.000
55.000
30.000
25.000
6.800
1.077
84879090
2091.34.048.10
2091.34.048.10
48.000
70.000
104.000
86.000
9.000
15.000
38.000
62.000
37.000
25.000
9.000
1.678
84879090
2091.34.050.10
2091.34.050.10
50.000
70.000
104.000
86.000
9.000
15.000
38.000
62.000
37.000
25.000
9.000
1.604
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성