카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2060.65. - Ball cage with circlip and fastening ring groove, Aluminium
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Ball cages
without circlip
Powered by
CAD모델 선택
{fibro/normalien/d/d07/d07_01/2060_65.prj},{NB=2060.65.032.105.061},{DOC=206_75_pdf},{D1=32.000},{K=4.000},{L2=2.600},{L=105.000},{L1=105.000},{L3=61.000},{D2=39.000},{D3=34.700},{S1=3.000},{A=4.100},{M=1.300},{N=1.300},{GK=380.000},{F=36.200},{DI=33.000},{S=1.200},{ZTC=84828000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
K
[mm]
L2
[mm]
L
Bestell-Nennlänge Kugelkäfig
[mm]
L1
Manufacturing length of ball cage
[mm]
L3
Groove length
[mm]
D2
[mm]
D3
[mm]
S1
[mm]
A
[mm]
M
[mm]
N
[mm]
GK
Total number of balls
[mm]
F
[mm]
DI
[mm]
S
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2060.65.019.056.031
2060.65.019.056.031
19.000
3.000
2.600
56.000
56.000
31.000
24.000
21.000
2.000
3.100
1.300
1.300
240.000
22.200
20.000
1.000
0.028
84828000
2060.65.019.072.041
2060.65.019.072.041
19.000
3.000
2.600
72.000
72.000
41.000
24.000
21.000
2.000
3.100
1.300
1.300
320.000
22.200
20.000
1.000
0.037
84828000
2060.65.019.080.051
2060.65.019.080.051
19.000
3.000
2.600
80.000
80.000
51.000
24.000
21.000
2.000
3.100
1.300
1.300
360.000
22.200
20.000
1.000
0.042
84828000
2060.65.020.056.031
2060.65.020.056.031
20.000
3.000
2.600
56.000
56.000
31.000
25.000
22.000
2.000
3.100
1.300
1.300
240.000
23.200
21.000
1.000
0.029
84828000
2060.65.020.072.041
2060.65.020.072.041
20.000
3.000
2.600
72.000
72.000
41.000
25.000
22.000
2.000
3.100
1.300
1.300
320.000
23.200
21.000
1.000
0.038
84828000
2060.65.020.080.051
2060.65.020.080.051
20.000
3.000
2.600
80.000
80.000
51.000
25.000
22.000
2.000
3.100
1.300
1.300
360.000
23.200
21.000
1.000
0.042
84828000
2060.65.024.056.031
2060.65.024.056.031
24.000
3.000
2.600
56.000
56.000
31.000
29.000
26.200
2.000
3.100
1.300
1.300
240.000
27.200
25.000
1.200
0.033
84828000
2060.65.024.072.041
2060.65.024.072.041
24.000
3.000
2.600
72.000
72.000
41.000
29.000
26.200
2.000
3.100
1.300
1.300
320.000
27.200
25.000
1.200
0.044
84828000
2060.65.024.080.051
2060.65.024.080.051
24.000
3.000
2.600
80.000
80.000
51.000
29.000
26.200
2.000
3.100
1.300
1.300
360.000
27.200
25.000
1.200
0.049
84828000
2060.65.025.056.031
2060.65.025.056.031
25.000
3.000
2.600
56.000
56.000
31.000
30.000
27.200
2.000
3.100
1.300
1.300
240.000
28.200
26.000
1.200
0.034
84828000
2060.65.025.072.041
2060.65.025.072.041
25.000
3.000
2.600
72.000
72.000
41.000
30.000
27.200
2.000
3.100
1.300
1.300
320.000
28.200
26.000
1.200
0.044
84828000
2060.65.025.080.051
2060.65.025.080.051
25.000
3.000
2.600
80.000
80.000
51.000
30.000
27.200
2.000
3.100
1.300
1.300
360.000
28.200
26.000
1.200
0.050
84828000
2060.65.030.070.041
2060.65.030.070.041
30.000
4.000
2.600
70.000
70.000
41.000
37.000
32.700
3.000
4.100
1.300
1.300
240.000
34.200
31.000
1.200
0.067
84828000
2060.65.030.080.051
2060.65.030.080.051
30.000
4.000
2.600
80.000
80.000
51.000
37.000
32.700
3.000
4.100
1.300
1.300
280.000
34.200
31.000
1.200
0.077
84828000
2060.65.030.095.061
2060.65.030.095.061
30.000
4.000
2.600
95.000
95.000
61.000
37.000
32.700
3.000
4.100
1.300
1.300
340.000
34.200
31.000
1.200
0.093
84828000
2060.65.030.105.061
2060.65.030.105.061
30.000
4.000
2.600
105.000
105.000
61.000
37.000
32.700
3.000
4.100
1.300
1.300
380.000
34.200
31.000
1.200
0.104
84828000
2060.65.032.070.041
2060.65.032.070.041
32.000
4.000
2.600
70.000
70.000
41.000
39.000
34.700
3.000
4.100
1.300
1.300
240.000
36.200
33.000
1.200
0.068
84828000
2060.65.032.080.051
2060.65.032.080.051
32.000
4.000
2.600
80.000
80.000
51.000
39.000
34.700
3.000
4.100
1.300
1.300
280.000
36.200
33.000
1.200
0.079
84828000
2060.65.032.095.061
2060.65.032.095.061
32.000
4.000
2.600
95.000
95.000
61.000
39.000
34.700
3.000
4.100
1.300
1.300
340.000
36.200
33.000
1.200
0.095
84828000
2060.65.032.105.061
2060.65.032.105.061
32.000
4.000
2.600
105.000
105.000
61.000
39.000
34.700
3.000
4.100
1.300
1.300
380.000
36.200
33.000
1.200
0.106
84828000
2060.65.038.080.051
2060.65.038.080.051
38.000
4.000
3.450
80.000
80.000
51.000
45.000
41.000
3.000
4.100
1.600
1.850
336.000
42.200
39.000
1.500
0.102
84828000
2060.65.038.095.061
2060.65.038.095.061
38.000
4.000
3.450
95.000
95.000
61.000
45.000
41.000
3.000
4.100
1.600
1.850
408.000
42.200
39.000
1.500
0.123
84828000
2060.65.038.105.061
2060.65.038.105.061
38.000
4.000
3.450
105.000
105.000
61.000
45.000
41.000
3.000
4.100
1.600
1.850
456.000
42.200
39.000
1.500
0.137
84828000
2060.65.038.120.073
2060.65.038.120.073
38.000
4.000
3.450
120.000
120.000
73.000
45.000
41.000
3.000
4.100
1.600
1.850
528.000
42.200
39.000
1.500
0.157
84828000
2060.65.040.080.051
2060.65.040.080.051
40.000
4.000
3.450
80.000
80.000
51.000
47.000
43.500
3.000
4.100
1.850
1.600
336.000
44.200
41.000
1.750
0.112
84828000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성