카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2025.94. - Ball guide unit to Mercedes-Benz Standard
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide Units
Ball guides units Daimler-Standard
Powered by
CAD모델 선택
{fibro/normalien/d/d10/d10_02/2025_94_asmtab.prj},{NB=2025.94.050},{DOC=2025_94_pdf},{D1=50.000},{D2=50.000},{D3=70.000},{D5=80.000},{D6=97.000},{D9=57.000},{L1=224.000},{L2=47.000},{L3=316.000},{L4=271.000},{L6=128.000},{L7=12.000},{M=12.000},{DK=10.200},{R1=5.000},{ZSL=60.000},{FEKL=8.800},{LB=194.000},{PPATH=2025_94_asmsbl.prj},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Pillar diameter
[mm]
D2
Mounting diameter pillar
[mm]
D3
Mounting diameter bush
[mm]
D5
External diameter bush
[mm]
D6
Teilkreis Haltestücke
[mm]
D9
[mm]
L1
Guide length
[mm]
L2
Installation length
[mm]
L3
Total length
[mm]
L4
Pillar length
[mm]
L6
Length of ball cage
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2025.94.050
2025.94.050
50.000
50.000
70.000
80.000
97.000
57.000
224.000
47.000
316.000
271.000
128.000
82073010
2025.94.080
2025.94.080
80.000
80.000
105.000
118.000
135.000
91.000
325.000
75.000
450.000
400.000
160.000
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성