카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
271. - Punch similar to DIN 9844, Shape B
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Punches DIN 9844
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_04/271.prj},{NB=271.9.0720.071},{DOC=271_pdf},{MAT=MAT = 'HM'},{D1=7.200},{L1=71},{D2=8.000},{D3=12.000},{L2=16.000},{R=0.700},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=271.9.0720.071}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
Cutting diameter
[mm]
D2
Shaft diameter
[mm]
D3
[mm]
L2
Punch cutting length
[mm]
R
[mm]
GEW
Weight
[kg]
P
Gradation
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
271.9.0050.071
271.9.0050.071
HM
0.500
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0055.071
271.9.0055.071
HM
0.550
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0060.071
271.9.0060.071
HM
0.600
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0065.071
271.9.0065.071
HM
0.650
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0070.071
271.9.0070.071
HM
0.700
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0075.071
271.9.0075.071
HM
0.750
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0080.071
271.9.0080.071
HM
0.800
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0085.071
271.9.0085.071
HM
0.850
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0090.071
271.9.0090.071
HM
0.900
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0095.071
271.9.0095.071
HM
0.950
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0100.071
271.9.0100.071
HM
1.000
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0105.071
271.9.0105.071
HM
1.050
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0110.071
271.9.0110.071
HM
1.100
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0115.071
271.9.0115.071
HM
1.150
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0120.071
271.9.0120.071
HM
1.200
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0125.071
271.9.0125.071
HM
1.250
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0130.071
271.9.0130.071
HM
1.300
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0135.071
271.9.0135.071
HM
1.350
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0140.071
271.9.0140.071
HM
1.400
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0145.071
271.9.0145.071
HM
1.450
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0150.071
271.9.0150.071
HM
1.500
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0155.071
271.9.0155.071
HM
1.550
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0160.071
271.9.0160.071
HM
1.600
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0165.071
271.9.0165.071
HM
1.650
2.000
3.600
7.000
0.200
0.002
0.050
82073010
271.9.0170.071
271.9.0170.071
HM
1.700
2.000
3.600
7.000
0.200
0.002
0.050
82073010
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성