카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2715. - Ball-Lock punch, punch larger than shaft, round, with ejector pin, heavy duty
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Ball-Lock punches
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_08/2715.prj},{NB=2715.5E2.4000},{DOC=2715_pdf},{DSCHAFT=20},{P=40},{PINHALT=20,1-40,0},{PMIN=20.100},{PMAX=40.000},{L1=19},{L=80},{ADS=2.500},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
DSCHAFT
Shaft diameter ISO - quick change
[mm]
PINHALT
P
[mm]
PMIN
[mm]
PMAX
[mm]
ADS
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
DUMMY
ⁿ/ₐ
2715.3E2.3200
2715.3E2.3200
13
13,1-32,0
13.100
32.000
1.500
0.183
82073010
2715.3E2.####
2715.4E2.3800
2715.4E2.3800
16
16,1-38,0
16.100
38.000
2.500
0.265
82073010
2715.4E2.####
2715.5E2.4000
2715.5E2.4000
20
20,1-40,0
20.100
40.000
2.500
0.338
82073010
2715.5E2.####
2715.6E2.4400
2715.6E2.4400
25
25,1-44,0
25.100
44.000
2.500
0.462
82073010
2715.6E2.####
2715.7E2.5000
2715.7E2.5000
32
32,1-50,0
32.100
50.000
2.500
0.678
82073010
2715.7E2.####
2715.9E2.5600
2715.9E2.5600
40
40,1-56,0
40.100
56.000
2.500
0.969
82073010
2715.9E2.####
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성