카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.13.03000. - Gas spring, Standard
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
Standard
2480.13.03000./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_02/f12_02_13/2480_13_03000_asmtab.prj},{NB=2480.13.03000.113},{DOC=2480_13_03000.pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{SHL=1)},{FA=3000},{PA=150},{HUBBEST=113},{HUBMAX=112.500},{FMAX=4680},{HUB=0},{ZD=95.200},{SD=50.000},{LN=232.500},{ARN=24.000},{GASVOL=0.560},{PFAKTOR=1.560},{PPATH=f12_02_13_99/2480_13_03000_asmsbl.prj},{GEW=9.260},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BC
Order No.
ⁿ/ₐ
SHL
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
[bar]
HUBMAX
Stroke max.
[mm]
FMAX
Final spring force
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2480.13.03000.013
2480.13.03000.013
1)
3000
150
12.700
4200
95.200
50.000
132.300
145.000
24.000
0.200
1.400
6.060
84879090
2480.13.03000.025
2480.13.03000.025
3000
150
25.000
4200
95.200
50.000
145.000
170.000
24.000
0.200
1.400
6.450
84879090
2480.13.03000.038
2480.13.03000.038
3000
150
38.100
4290
95.200
50.000
158.100
196.200
24.000
0.260
1.430
6.870
84879090
2480.13.03000.050
2480.13.03000.050
3000
150
50.000
4380
95.200
50.000
170.000
220.000
24.000
0.320
1.460
7.250
84879090
2480.13.03000.063
2480.13.03000.063
3000
150
63.500
4500
95.200
50.000
183.500
247.000
24.000
0.380
1.500
7.670
84879090
2480.13.03000.075
2480.13.03000.075
1)
3000
150
75.000
4590
95.200
50.000
195.000
270.000
24.000
0.460
1.530
8.040
84879090
2480.13.03000.080
2480.13.03000.080
3000
150
80.000
4590
95.200
50.000
200.000
280.000
24.000
0.460
1.530
8.200
84879090
2480.13.03000.088.1
2480.13.03000.088.1
1)
3000
150
87.500
4590
95.200
50.000
207.500
295.000
24.000
0.460
1.530
8.440
84879090
2480.13.03000.100
2480.13.03000.100
3000
150
100.000
4680
95.200
50.000
220.000
320.000
24.000
0.560
1.560
8.830
84879090
2480.13.03000.113
2480.13.03000.113
1)
3000
150
112.500
4680
95.200
50.000
232.500
345.000
24.000
0.560
1.560
9.260
84879090
2480.13.03000.125
2480.13.03000.125
3000
150
125.000
4680
95.200
50.000
245.000
370.000
24.000
0.690
1.560
9.630
84879090
2480.13.03000.138
2480.13.03000.138
1)
3000
150
137.500
4680
95.200
50.000
257.500
395.000
24.000
0.690
1.560
10.000
84879090
2480.13.03000.150
2480.13.03000.150
1)
3000
150
150.000
4680
95.200
50.000
270.000
420.000
24.000
0.870
1.560
10.420
84879090
2480.13.03000.160
2480.13.03000.160
3000
150
160.000
4680
95.200
50.000
280.000
440.000
24.000
0.870
1.560
10.740
84879090
2480.13.03000.175
2480.13.03000.175
1)
3000
150
175.000
4680
95.200
50.000
295.000
470.000
24.000
0.870
1.560
11.210
84879090
2480.13.03000.200
2480.13.03000.200
3000
150
200.000
4800
95.200
50.000
320.000
520.000
24.000
1.070
1.600
12.000
84879090
2480.13.03000.225
2480.13.03000.225
1)
3000
150
225.000
4800
95.200
50.000
345.000
570.000
24.000
1.070
1.600
12.800
84879090
2480.13.03000.250
2480.13.03000.250
3000
150
250.000
4800
95.200
50.000
370.000
620.000
24.000
1.320
1.600
13.590
84879090
2480.13.03000.275
2480.13.03000.275
1)
3000
150
275.000
4800
95.200
50.000
395.000
670.000
24.000
1.320
1.600
14.390
84879090
2480.13.03000.300
2480.13.03000.300
3000
150
300.000
4800
95.200
50.000
420.000
720.000
24.000
1.570
1.600
15.180
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성