카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.13.05000. - Gas spring, Standard
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
Standard
2480.13.05000./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_02/f12_02_16/2480_13_05000_asmtab.prj},{NB=2480.13.05000.113},{DOC=2480_13_05000.pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{SHL=1)},{FA=5000},{PA=150},{HUBMAX=112.500},{FMAX=8200},{HUB=0},{ZD=120.200},{SD=65.000},{LN=252.500},{ARN=25.500},{HUBBEST=113},{GASVOL=0.890},{PFAKTOR=1.640},{PPATH=f12_02_16_99/2480_13_05000_asmsbl.prj},{GEW=17.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BC
Order No.
ⁿ/ₐ
SHL
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
[bar]
HUBMAX
Stroke max.
[mm]
FMAX
Final spring force
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2480.13.05000.025
2480.13.05000.025
5000
150
25.000
7100
120.200
65.000
165.000
190.000
25.500
0.320
1.420
12.400
84879090
2480.13.05000.038
2480.13.05000.038
5000
150
38.100
7500
120.200
65.000
178.100
216.200
25.500
0.420
1.500
13.100
84879090
2480.13.05000.050
2480.13.05000.050
5000
150
50.000
7700
120.200
65.000
190.000
240.000
25.500
0.510
1.540
13.700
84879090
2480.13.05000.063
2480.13.05000.063
5000
150
63.500
8000
120.200
65.000
203.500
267.000
25.500
0.600
1.600
14.400
84879090
2480.13.05000.075
2480.13.05000.075
1)
5000
150
75.000
8100
120.200
65.000
215.000
290.000
25.500
0.730
1.620
15.000
84879090
2480.13.05000.080
2480.13.05000.080
5000
150
80.000
8100
120.200
65.000
220.000
300.000
25.500
0.730
1.620
15.300
84879090
2480.13.05000.088
2480.13.05000.088
1)
5000
150
87.500
8100
120.200
65.000
227.500
315.000
25.500
0.730
1.620
15.700
84879090
2480.13.05000.100
2480.13.05000.100
5000
150
100.000
8200
120.200
65.000
240.000
340.000
25.500
0.890
1.640
16.400
84879090
2480.13.05000.113
2480.13.05000.113
1)
5000
150
112.500
8200
120.200
65.000
252.500
365.000
25.500
0.890
1.640
17.000
84879090
2480.13.05000.125
2480.13.05000.125
5000
150
125.000
8200
120.200
65.000
265.000
390.000
25.500
1.090
1.640
17.700
84879090
2480.13.05000.138
2480.13.05000.138
1)
5000
150
137.500
8200
120.200
65.000
277.500
415.000
25.500
1.090
1.640
18.400
84879090
2480.13.05000.150
2480.13.05000.150
1)
5000
150
150.000
8300
120.200
65.000
290.000
440.000
25.500
1.360
1.660
19.100
84879090
2480.13.05000.160
2480.13.05000.160
5000
150
160.000
8300
120.200
65.000
300.000
460.000
25.500
1.360
1.660
19.600
84879090
2480.13.05000.175
2480.13.05000.175
1)
5000
150
175.000
8300
120.200
65.000
315.000
490.000
25.500
1.360
1.660
20.040
84879090
2480.13.05000.200
2480.13.05000.200
5000
150
200.000
9400
120.200
65.000
340.000
540.000
25.500
1.680
1.880
21.700
84879090
2480.13.05000.225
2480.13.05000.225
1)
5000
150
225.000
9400
120.200
65.000
365.000
590.000
25.500
1.680
1.880
23.100
84879090
2480.13.05000.250
2480.13.05000.250
5000
150
250.000
9400
120.200
65.000
390.000
640.000
25.500
2.070
1.880
24.400
84879090
2480.13.05000.275
2480.13.05000.275
1)
5000
150
275.000
9400
120.200
65.000
415.000
690.000
25.500
2.070
1.880
25.700
84879090
2480.13.05000.300
2480.13.05000.300
5000
150
300.000
9400
120.200
65.000
440.000
740.000
25.500
2.460
1.880
27.100
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성