카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2488.13.02400. - Gas spring HEAVY DUTY
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
HEAVY DUTY
2488.13.02400./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_12/f12_12_04/2488_13_02400_asmtab.prj},{NB=2488.13.02400.100},{DOC=2488_13_02400_pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{HUBBEST=100},{HUBMAX=100.000},{FA=2400},{PA=150},{HUB=0},{ZD=75.200},{SD=45.000},{LN=210.000},{ARN=21.000},{GASVOL=0.530},{PFAKTOR=1.604},{GEW=4.290},{PPATH=f12_12_04_99/2488_13_02400_asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BC
Order No.
ⁿ/ₐ
HUBMAX
Stroke max.
[mm]
FA
Initial spring force
[daN]
FMAX
Final spring force
[daN]
PA
[bar]
FHUB
Spring force at stroke
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
[mm]
LHUB
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2488.13.02400.025
2488.13.02400.025
25.000
2400
3708.000
150
2400.000
75.200
45.000
135.000
160.000
160.000
21.000
0.230
1.545
3.100
84879090
2488.13.02400.038
2488.13.02400.038
38.000
2400
3758.400
150
2400.000
75.200
45.000
148.000
186.000
186.000
21.000
0.280
1.566
3.310
84879090
2488.13.02400.050
2488.13.02400.050
50.000
2400
3789.600
150
2400.000
75.200
45.000
160.000
210.000
210.000
21.000
0.330
1.579
3.500
84879090
2488.13.02400.063
2488.13.02400.063
63.000
2400
3808.800
150
2400.000
75.200
45.000
173.000
236.000
236.000
21.000
0.380
1.587
3.700
84879090
2488.13.02400.075
2488.13.02400.075
75.000
2400
3828.000
150
2400.000
75.200
45.000
185.000
260.000
260.000
21.000
0.430
1.595
3.890
84879090
2488.13.02400.080
2488.13.02400.080
80.000
2400
3828.000
150
2400.000
75.200
45.000
190.000
270.000
270.000
21.000
0.450
1.595
3.970
84879090
2488.13.02400.100
2488.13.02400.100
100.000
2400
3849.600
150
2400.000
75.200
45.000
210.000
310.000
310.000
21.000
0.530
1.604
4.290
84879090
2488.13.02400.125
2488.13.02400.125
125.000
2400
3859.200
150
2400.000
75.200
45.000
235.000
360.000
360.000
21.000
0.630
1.608
4.680
84879090
2488.13.02400.150
2488.13.02400.150
150.000
2400
3878.400
150
2400.000
75.200
45.000
260.000
410.000
410.000
21.000
0.730
1.616
5.070
84879090
2488.13.02400.160
2488.13.02400.160
160.000
2400
3878.400
150
2400.000
75.200
45.000
270.000
430.000
430.000
21.000
0.770
1.616
5.230
84879090
2488.13.02400.175
2488.13.02400.175
175.000
2400
3878.400
150
2400.000
75.200
45.000
285.000
460.000
460.000
21.000
0.830
1.616
5.470
84879090
2488.13.02400.200
2488.13.02400.200
200.000
2400
3888.000
150
2400.000
75.200
45.000
310.000
510.000
510.000
21.000
0.930
1.620
5.860
84879090
2488.13.02400.250
2488.13.02400.250
250.000
2400
3900.000
150
2400.000
75.200
45.000
360.000
610.000
610.000
21.000
1.170
1.625
6.650
84879090
2488.13.02400.300
2488.13.02400.300
300.000
2400
3909.600
150
2400.000
75.200
45.000
410.000
710.000
710.000
21.000
1.330
1.629
7.440
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성