카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2497.94.12.01000. - Gas spring CX - Compact xtreme, for composite panel, with connecting nipple
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Composite plate systems
with connecting nipple
CX - COMPACT XTREME
Powered by
CAD모델 선택
{fibro/normalien/f/f15/f15_04/f15_04_14/2497_94_12_01000_asmtab.prj},{NB=2497.94.12.01000.025},{DOC=2497_94_12_01000.pdf},{FA=1000},{PA=200},{HUBMAX=25.000},{HUB=0},{ZD=38.000},{SD=25.000},{LN=80.000},{GASVOL=0.040},{PFAKTOR=1.610},{GEW=0.430},{PPATH=f15_04_14_99/2497_94_12_01000_asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
FE
Final spring force
[daN]
HUBMAX
Stroke max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2497.94.12.01000.010
2497.94.12.01000.010
1000
200
1330.000
10.000
1000.000
38.000
25.000
65.000
75.000
0.030
1.330
0.360
84879090
2497.94.12.01000.015
2497.94.12.01000.015
1000
200
1440.000
15.000
1000.000
38.000
25.000
70.000
85.000
0.030
1.440
0.380
84879090
2497.94.12.01000.025
2497.94.12.01000.025
1000
200
1610.000
25.000
1000.000
38.000
25.000
80.000
105.000
0.040
1.610
0.430
84879090
2497.94.12.01000.038
2497.94.12.01000.038
1000
200
1690.000
38.000
1000.000
38.000
25.000
97.000
135.000
0.060
1.690
0.500
84879090
2497.94.12.01000.050
2497.94.12.01000.050
1000
200
1770.000
50.000
1000.000
38.000
25.000
110.000
160.000
0.070
1.770
0.560
84879090
2497.94.12.01000.063
2497.94.12.01000.063
1000
200
1650.000
63.000
1000.000
38.000
25.000
142.000
205.000
0.100
1.650
0.670
84879090
2497.94.12.01000.080
2497.94.12.01000.080
1000
200
1730.000
80.000
1000.000
38.000
25.000
160.000
240.000
0.120
1.730
0.750
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성