카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2487.15.33.01500. - Gasdruckfeder POWERLINE mit verstaerktem Federboden
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs NEW GENERATION
with reinforced spring base - POWERLINE
2487.15.33.01500./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f20_07/f20_07_07/2487_15_33_01500_asmtab.prj},{NB=2487.15.33.01500.038},{DOC=2487_15_33_01500.pdf},{IER=Einbaurichtlinien.pdf},{FA=1530},{PA=150},{FE=2444},{HUBMAX=38.000},{HUB=0},{ZD=63.000},{SD=36.000},{LN=90.000},{ARN=19.000},{GASVOL=0.119},{PPATH=f20_07_07_99/2487_15_33_01500_asmsbl.prj},{GEW=1.370},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
HUBMAX
Stroke max.
[mm]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2487.15.33.01500.013
2487.15.33.01500.013
1530
150
13.000
63.000
36.000
78.000
19.000
0.053
1.080
84879090
2487.15.33.01500.016
2487.15.33.01500.016
1530
150
16.000
63.000
36.000
84.000
19.000
0.031
1.110
84879090
2487.15.33.01500.019
2487.15.33.01500.019
1530
150
19.000
63.000
36.000
90.000
19.000
0.068
1.150
84879090
2487.15.33.01500.025
2487.15.33.01500.025
1530
150
25.000
63.000
36.000
102.000
19.000
0.084
1.220
84879090
2487.15.33.01500.032
2487.15.33.01500.032
1530
150
32.000
63.000
36.000
116.000
19.000
0.103
1.300
84879090
2487.15.33.01500.038
2487.15.33.01500.038
1530
150
38.000
63.000
36.000
128.000
19.000
0.119
1.370
84879090
2487.15.33.01500.050
2487.15.33.01500.050
1530
150
50.000
63.000
36.000
152.000
19.000
0.150
1.510
84879090
2487.15.33.01500.063
2487.15.33.01500.063
1530
150
63.000
63.000
36.000
178.000
19.000
0.185
1.670
84879090
2487.15.33.01500.075
2487.15.33.01500.075
1530
150
75.000
63.000
36.000
202.000
19.000
0.216
1.810
84879090
2487.15.33.01500.080
2487.15.33.01500.080
1530
150
80.000
63.000
36.000
212.000
19.000
0.229
1.870
84879090
2487.15.33.01500.100
2487.15.33.01500.100
1530
150
100.000
63.000
36.000
252.000
19.000
0.282
2.110
84879090
2487.15.33.01500.125
2487.15.33.01500.125
1530
150
125.000
63.000
36.000
302.000
19.000
0.348
2.400
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성