카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2018.00.20. - Face wrench with adjustable head for two-hole nuts
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Flex Cam
Accessories
Powered by
CAD모델 선택
{fibro/normalien/k/k01/k01_16/2018_00_20.prj},{NB=2018.00.20.1840.0322},{BC=2018.00.20.1840.03},{DOC=2018_00_20.pdf},{D=3.000},{L=150.000},{GT=2018.20.01500./04000.},{L1=22.000},{D1=14.000},{H=5.000},{HL=4.000},{R=3.500},{MAT=Stahl},{GEW=0.001},{ZTC=82073010},{L2=120.000},{L3=107.000},{D2=5.000},{D3=8.000},{A1=24.000},{A2=13.000},{D4=48.200},{D5=58.000},{R1=20.000},{A3=2.000},{A4=6.000},{A5=26.000},{R2=1.200},{A6=20.000},{L4=34.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
D
[mm]
L
[mm]
GT
Eingesetzt bei Gebertyp
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2018.00.20.1840.03
2018.00.20.1840.03
3.000
150.000
2018.20.01500./04000.
Stahl
0.001
82073010
2018.00.20.4080.05
2018.00.20.4080.05
5.000
220.000
2018.20.06000./09000./150...
Stahl
0.001
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성