카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2016.24.015. - Aerial cam unit FCC
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Cam sliders
2016.24. Aerial cam unit FCC, working surface <=600
Powered by
CAD모델 선택
{fibro/normalien/k/k02/k02_01/2016_24_015.prj},{NB=2016.24.015.35.1000.00},{L=365},{B=150},{H=300},{H1=215},{HW=160},{L1=320},{L2=350},{L3=260},{L4=201},{L5=95},{D=373.4},{WA=35},{FW=517},{FR=10.9},{WSB=30},{SW=52.9},{SS=50},{SP=55.3},{GEW=68.000},{ZTC=84669400},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.24/CATIA/0-75/b_150mm/2016.24.015__CM__FCC_AEC-HV__ISO_01.zip},{LINK=3D CATIA Model}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BC
Order No.
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D
[mm]
WA
α
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WSB
β
[°]
SW
Stroke
[mm]
SS
[mm]
SP
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2016.24.015.00.1000.00
2016.24.015.00.1000.00
310
150
300
170
160
310
310
240
220
105
298.0
0
421
7.6
50
32.1
50
38.3
65.000
84669400
2016.24.015.05.1000.00
2016.24.015.05.1000.00
310
150
300
175
160
310
310
240
210
105
312.1
5
435
7.7
45
35.5
50
38.4
63.000
84669400
2016.24.015.10.1000.00
2016.24.015.10.1000.00
314
150
300
180
160
310
310
240
200
90
324.5
10
448
8.4
45
35.9
50
41.6
65.000
84669400
2016.24.015.15.1000.00
2016.24.015.15.1000.00
322
150
300
185
160
310
310
240
195
90
335.3
15
462
8.4
40
39.7
50
42.4
64.000
84669400
2016.24.015.20.1000.00
2016.24.015.20.1000.00
330
150
300
190
160
310
310
240
194
90
344.3
20
476
8.4
35
43.6
50
43.6
63.000
84669400
2016.24.015.25.1000.00
2016.24.015.25.1000.00
350
150
300
195
160
320
350
260
202
80
360.4
25
489
9.5
35
45.2
50
47.8
67.000
84669400
2016.24.015.30.1000.00
2016.24.015.30.1000.00
352
150
300
205
160
320
350
260
199
85
367.6
30
503
9.5
30
50.0
50
50.0
68.000
84669400
2016.24.015.35.1000.00
2016.24.015.35.1000.00
365
150
300
215
160
320
350
260
201
95
373.4
35
517
10.9
30
52.9
50
55.3
68.000
84669400
2016.24.015.40.1000.00
2016.24.015.40.1000.00
372
150
300
225
160
320
350
260
197
95
377.8
40
528
10.9
25
59.2
50
59.2
67.000
84669400
2016.24.015.45.1000.00
2016.24.015.45.1000.00
340
150
300
235
160
260
340
240
182
105
338.0
45
540
13.0
25
64.1
50
66.4
64.000
84669400
2016.24.015.50.1000.00
2016.24.015.50.1000.00
340
150
300
245
160
260
340
240
179
105
342.8
50
551
13.0
20
73.1
50
73.1
65.000
84669400
2016.24.015.55.1000.00
2016.24.015.55.1000.00
347
150
300
255
160
260
340
240
186
115
346.0
55
558
16.2
20
81.9
50
84.2
65.000
84669400
2016.24.015.60.1000.00
2016.24.015.60.1000.00
354
150
300
265
160
260
340
240
183
115
347.5
60
565
16.2
15
96.6
50
96.6
67.000
84669400
2016.24.015.65.1000.00
2016.24.015.65.1000.00
359
150
300
265
160
260
340
240
183
115
338.1
65
571
23.4
15
91.4
40
93.2
70.000
84669400
2016.24.015.70.1000.00
2016.24.015.70.1000.00
340
150
300
275
160
235
340
235
168
110
326.8
70
578
33.9
15
84.7
30
87.4
68.000
84669400
2016.24.015.75.1000.00
2016.24.015.75.1000.00
340
150
300
275
160
235
340
235
167
110
314.5
75
584
31.6
10
76.1
20
77.0
67.000
84669400
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성