카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 188 - Stainless Steel-Serrated locking plates, Type C, with threaded bushing and centring step
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN 188 Serrated Locking Plates, Stainless Steel , for Welding
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_2/scheiben/gn188/gn188_c_asmtab.prj},{NB=Edelstahl-Rastscheibe GN 188-55-24-C-NI (activated)},{PARTNUMBER=GN 188-55-24-C-NI},{NORMNR=GN 188},{D1=55},{Z=24},{POS=betaetigt},{D2X=16},{D3=M10},{D4=4},{D5=16},{H1=17},{H2=2.8},{M=42},{S=22},{T=3.0},{W=3},{WEIGHT=0.3092},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails},{D3X=10.000},{TT=3.5},{PPATH=gn188_c_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
Z
Number of teeth
ⁿ/ₐ
D3
Thread
ⁿ/ₐ
D4
[mm]
D5
-0.15
[mm]
H1
[mm]
H2
[mm]
M
[mm]
S
[mm]
T
[mm]
W
min. Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Serrated ...
GN 188-35-24-C-NI
35
24
M8
3
12
12
1.7
26
17
2.5
2
0.0108
73182900
YES
Stainless Steel-Serrated ...
GN 188-35-36-C-NI
35
36
M8
3
12
12
1.7
26
17
2.5
2
0.0781
73182900
YES
Stainless Steel-Serrated ...
GN 188-55-24-C-NI
55
24
M10
4
16
17
2.8
42
22
3.0
3
0.3092
73182900
YES
Stainless Steel-Serrated ...
GN 188-55-36-C-NI
55
36
M10
4
16
17
2.8
42
22
3.0
3
0.3054
73182900
YES
Stainless Steel-Serrated ...
GN 188-75-24-C-NI
75
24
M12
5
20
22
4.7
60
27
4.0
4
0.6850
73182900
YES
Stainless Steel-Serrated ...
GN 188-75-36-C-NI
75
36
M12
5
20
22
4.7
60
27
4.0
4
0.6211
73182900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성