Nederlands
português
中文
한국어
품질보증 정보
카탈로그: GGB
생성됨: 12.05.2017
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
기본/표준언어로서 영어
가장 중요한 20가지 모델링 법칙이 따라옵니다.
ERP매핑을 PARTupdate에서 사용할 수 있습니다.
GGB
PMDX 부시 밀리미터 - 부시 밀리미터
GGB
메탈 폴리머 베어링
PMDX
Powered by
CAD모델 선택
{ggb/metal_polymer_materials/pmdx/pm_dx_buchsen_zylindrisch.prj},{NB=PM6540DX},{BESTNR=PM6540DX},{DI=65},{D0=70},{B=40},{BX=40},{DL=8.0},{GEW=136.0},{ET1=H7/ h8},{ET2=+0.247/ +0.115},{S3=2.5},{C0=1.6 +/- 0.8},{C0X=1.600},{CI=-0.2 bis -1.0},{CIX=0.600},{VER=1},{INFO=PDF catalog},{LINK=Webseite},{KAT=Metall-Polymer Gleitlager},{MAT=PMDX},{ROHS=ja},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=ja},{WS=ja},{TL=},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=fett- oder ölgeschmierte Anwendungen, geeignet für hohe Belastungen und niedrige Geschwindigkeiten},{FARBE=},{FVL=Trocken GAR-MAX / HSG / GAR-FIL / MLG, Wassergeschmiert HPM / HPF / DP4-B, Mediengeschmiert DP4 /Hi-EX / GAR-FIL}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
품번
ⁿ/ₐ
DI
내경
[mm]
D0
외경
[mm]
B
폭
ⁿ/ₐ
DL
윤활 홀 직경
[mm]
GEW
중량
[g]
ET1
하우징 / 축
ⁿ/ₐ
ET2
DI/DA
[mm]
S3
벽 두께
[mm]
C0
외경 모따기
[mm]
CI
내측 모따기
[mm]
KAT
카테고리
ⁿ/ₐ
MAT
재료
ⁿ/ₐ
ROHS
RoHS 인증서
ⁿ/ₐ
DINISO3547
DIN ISO 3547
ⁿ/ₐ
WS
낮은 유지보수 또는 유지보수 무료
ⁿ/ₐ
GOELT
기름칠
ⁿ/ₐ
GFT
그리스
ⁿ/ₐ
ZTN
세관 관세 번호
ⁿ/ₐ
MES
머티리얼 속성
ⁿ/ₐ
FVL
성능 향상을 위해
ⁿ/ₐ
PM0808DX
PM0808DX
8
10
8
0.0
1.2
H7/ h8
+0.098/ +0.048
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM0810DX
PM0810DX
8
10
10
0.0
1.5
H7/ h8
+0.098/ +0.048
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM0812DX
PM0812DX
8
10
12
0.0
1.8
H7/ h8
+0.098/ +0.048
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1010DX
PM1010DX
10
12
10
3.0
1.9
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1012DX
PM1012DX
10
12
12
4.0
2.2
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1015DX
PM1015DX
10
12
15
4.0
2.7
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1020DX
PM1020DX
10
12
20
4.0
3.5
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1210DX
PM1210DX
12
14
10
3.0
2.1
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1212DX
PM1212DX
12
14
12
4.0
2.5
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1215DX
PM1215DX
12
14
15
4.0
3.3
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1220DX
PM1220DX
12
14
20
4.0
4.4
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1225DX
PM1225DX
12
14
25
4.0
5.7
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1415DX
PM1415DX
14
16
15
4.0
3.7
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1420DX
PM1420DX
14
16
20
4.0
4.9
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1425DX
PM1425DX
14
16
25
4.0
6.3
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1510DX
PM1510DX
15
17
10
4.0
2.7
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1512DX
PM1512DX
15
17
12
4.0
3.2
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1515DX
PM1515DX
15
17
15
4.0
4.0
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1525DX
PM1525DX
15
17
25
4.0
6.8
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1615DX
PM1615DX
16
18
15
4.0
4.3
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1620DX
PM1620DX
16
18
20
4.0
5.8
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1625DX
PM1625DX
16
18
25
4.0
7.1
H7/ h8
+0.099/ +0.049
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1815DX
PM1815DX
18
20
15
4.0
4.7
H7/ h8
+0.101/ +0.051
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1820DX
PM1820DX
18
20
20
4.0
6.4
H7/ h8
+0.101/ +0.051
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
PM1825DX
PM1825DX
18
20
25
4.0
8.0
H7/ h8
+0.101/ +0.051
1.0
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성