카탈로그: Goebel
생성됨: 25.01.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivet premium countersunk (100°) with grooved mandrel, galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High strength PREMIUM blind rivets
Powered by
CAD모델 선택
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_premium/hochfeste_bliendniete_premium_senkkopf_g_n_s_v.prj},{NB=7891064125_0_0_6.4_0},{DA=6.4},{ART=7891064125},{KTXT=PREMIUM-LOCK, Hochfeste Blindniete, Senkkopf 100° mit gerilltem Nietdorn},{MATD=Stahl},{MATH=Stahl},{KBV=[4.8:6.8]},{KB=0.0},{D1=6.4},{L=12.5},{FMAX=17.0},{D2=10.6},{K=2.00},{D=4.17},{P=≥ 32.0},{BH=[6.5:6.7]},{B=0.0},{S=6500},{Z=6600},{N=1112},{F=0},{EAN=4049337379904},{SKU=7891064125-74},{ZTN=83082000},{ZU=-},{SD=6-8},{ROHS=ja},{PH=32.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7891048115
4.8
7891048115
premium-lock, high-streng...
Steel
Steel
4.8
11.5
15.0
8.8
1.80
3.10
≥ 30.0
3000
3600
445
4049337406280
7891048115-74
83082000
-
6-8
Yes
7891048140
4.8
7891048140
premium-lock, high-streng...
Steel
Steel
4.8
14.0
17.5
8.8
1.80
3.10
≥ 30.0
4000
3600
445
4049337408383
7891048140-74
83082000
-
6-8
Yes
7891048165
4.8
7891048165
premium-lock, high-streng...
Steel
Steel
4.8
16.5
20.0
8.8
1.80
3.10
≥ 30.0
5000
3600
445
4049337408437
7891048165-74
83082000
-
6-8
Yes
7891064115
6.4
7891064115
premium-lock, high-streng...
Steel
Steel
6.4
11.5
16.0
10.6
2.00
4.17
≥ 32.0
5500
6600
1112
4049337408475
7891064115-74
83082000
-
6-8
Yes
7891064125
6.4
7891064125
premium-lock, high-streng...
Steel
Steel
6.4
12.5
17.0
10.6
2.00
4.17
≥ 32.0
6500
6600
1112
4049337379904
7891064125-74
83082000
-
6-8
Yes
7891064135
6.4
7891064135
premium-lock, high-streng...
Steel
Steel
6.4
13.5
18.0
10.6
2.00
4.17
≥ 32.0
7500
6600
1112
4049337408789
7891064135-74
83082000
-
6-8
Yes
7891064155
6.4
7891064155
premium-lock, high-streng...
Steel
Steel
6.4
15.5
20.0
10.6
2.00
4.17
≥ 32.0
9500
6600
1112
4049337382713
7891064155-74
83082000
-
6-8
Yes
7891064175
6.4
7891064175
premium-lock, high-streng...
Steel
Steel
6.4
17.5
22.0
10.6
2.00
4.17
≥ 32.0
10500
6600
1112
4049337409502
7891064175-74
83082000
-
6-8
Yes
7891064195
6.4
7891064195
premium-lock, high-streng...
Steel
Steel
6.4
19.5
24.0
10.6
2.00
4.17
≥ 32.0
10500
6600
1112
4049337409540
7891064195-74
83082000
-
6-8
Yes
7891064215
6.4
7891064215
premium-lock, high-streng...
Steel
Steel
6.4
21.5
26.0
10.6
2.00
4.17
≥ 32.0
10500
6600
1112
4049337408901
7891064215-74
83082000
-
6-8
Yes
7891064235
6.4
7891064235
premium-lock, high-streng...
Steel
Steel
6.4
23.5
28.0
10.6
2.00
4.17
≥ 32.0
10500
6600
1112
4049337410904
7891064235-74
83082000
-
6-8
Yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성