slovenčina
English
Shaft collars two split
Haberkorn
Driving elements
Shaft collars
Powered by
CAD모델 선택
{haberkorn/driving_elements/shaft_collars/shaft_collar_abrr_black_oxide_asmtab.prj},{NB=N08415},{NAME=Shaft collar ABRR 24 two split - black oxide},{DESCRIPTION=ABRR 24},{CNSORDERNO=N08415},{D1=24},{DE=45},{DO=50.8},{A=15},{B=M6 x 16},{C=17.5},{KG=0.122},{NDM=6.000},{LX=16.000},{PX=1.000},{PPATH=shaft_collar_abrr_black_oxide_asmtpl.prj},{CNSORDERNO2=ABRR024}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
DO
do
[mm]
A
[mm]
B
[mm]
C
[mm]
KG
kg./100 pcs
[kg]
N08401
Shaft collar ABRR 4 two s...
ABRR 4
N08401
4
16
20.7
9
M3 x 8
5.5
0.011
N08402
Shaft collar ABRR 5 two s...
ABRR 5
N08402
5
16
20.7
9
M3 x 8
5.5
0.011
N08403
Shaft collar ABRR 6 two s...
ABRR 6
N08403
6
16
20.7
9
M3 x 8
5.5
0.010
N08404
Shaft collar ABRR 8 two s...
ABRR 8
N08404
8
18
22.4
9
M3 x 8
6.5
0.012
N08405
Shaft collar ABRR 10 two ...
ABRR 10
N08405
10
24
26.0
9
M3 x 8
8.5
0.024
N08406
Shaft collar ABRR 12 two ...
ABRR 12
N08406
12
28
31.8
11
M4 x 12
10.0
0.039
N08407
Shaft collar ABRR 14 two ...
ABRR 14
N08407
14
30
33.9
11
M4 x 12
11.0
0.043
N08408
Shaft collar ABRR 15 two ...
ABRR 15
N08408
15
34
39.4
13
M5 x 14
12.5
0.068
N08409
Shaft collar ABRR 16 two ...
ABRR 16
N08409
16
34
39.4
13
M5 x 14
12.5
0.650
N08410
Shaft collar ABRR 18 two ...
ABRR 18
N08410
18
36
41.2
13
M5 x 14
13.5
0.071
N08411
Shaft collar ABRR 19 two ...
ABRR 19
N08411
19
40
46.4
15
M6 x 16
14.7
0.104
N08412
Shaft collar ABRR 20 two ...
ABRR 20
N08412
20
40
46.4
15
M6 x 16
14.7
0.101
N08413
Shaft collar ABRR 22 two ...
ABRR 22
N08413
22
42
48.1
15
M6 x 16
16.0
0.107
N08414
Shaft collar ABRR 23 two ...
ABRR 23
N08414
23
45
50.8
15
M6 x 16
17.5
0.127
N08415
Shaft collar ABRR 24 two ...
ABRR 24
N08415
24
45
50.8
15
M6 x 16
17.5
0.122
N08416
Shaft collar ABRR 25 two ...
ABRR 25
N08416
25
45
50.8
15
M6 x 16
17.5
0.120
N08417
Shaft collar ABRR 26 two ...
ABRR 26
N08417
26
48
53.7
15
M6 x 18
19.0
0.139
N08418
Shaft collar ABRR 28 two ...
ABRR 28
N08418
28
48
53.7
15
M6 x 18
19.0
0.128
N08419
Shaft collar ABRR 30 two ...
ABRR 30
N08419
30
54
58.6
15
M6 x 18
21.5
0.171
N08420
Shaft collar ABRR 32 two ...
ABRR 32
N08420
32
54
58.6
15
M6 x 18
21.5
0.161
N08421
Shaft collar ABRR 35 two ...
ABRR 35
N08421
35
57
61.6
15
M6 x 18
23.2
0.172
N08422
Shaft collar ABRR 36 two ...
ABRR 36
N08422
36
57
61.6
15
M6 x 18
23.2
0.169
N08423
Shaft collar ABRR 38 two ...
ABRR 38
N08423
38
60
65.0
15
M6 x 18
25.0
0.183
N08424
Shaft collar ABRR 40 two ...
ABRR 40
N08424
40
60
65.0
15
M6 x 18
25.0
0.172
N08425
Shaft collar ABRR 45 two ...
ABRR 45
N08425
45
73
79.4
19
M8 x 25
29.5
0.360
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성