카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24420. - Adjustable Clamping Levers with axial bearing / female thread
Halder
Standard Parts
Operating Elements
EH 24420. Adjustable Clamping Levers with axial bearing
Powered by
CAD모델 선택
{halder/normalien/bedienteile/eh_2442/eh_2442.prj},{NB=EH 24420.0310 verstellbarer Klemmhebel},{BESTNR=24420.0310},{BESTNR1=2442.310},{AUS=mit Innengewinde, orange},{RAL=0.85,0.43,0.00,0.00},{D1=30},{D2=M12},{D3=35},{H1=56.5},{H2=82.0},{H3=5.0},{L2=108},{T1=26.5},{T2=6.6},{G=285},{D4=12},{D5=23.0},{H2A=12.0},{H5=18.0},{H6=50.3},{H7=9.2},{D6=21.0},{D7=14},{SW=6},{D8=18},{D9=15},{R=2.3},{HG=5},{HA=17.9},{D4A=10.106},{VER=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
T1
min.
[mm]
T2
[mm]
G
weight
[g]
EH 24420.0010 Adjustable ...
24420.0010
with female thread, orang...
18
M6
24
34.5
50.0
3.0
62
12.5
5.0
86
EH 24420.0110 Adjustable ...
24420.0110
with female thread, orang...
22
M8
25
39.5
56.0
3.5
74
14.0
4.2
130
EH 24420.0210 Adjustable ...
24420.0210
with female thread, orang...
25
M10
30
46.5
66.0
4.0
89
18.0
5.4
202
EH 24420.0310 Adjustable ...
24420.0310
with female thread, orang...
30
M12
35
56.5
82.0
5.0
108
26.5
6.6
285
EH 24420.0012 Adjustable ...
24420.0012
with female thread, black
18
M6
24
34.5
50.0
3.0
62
12.5
5.0
86
EH 24420.0112 Adjustable ...
24420.0112
with female thread, black
22
M8
25
39.5
56.0
3.5
74
14.0
4.2
130
EH 24420.0212 Adjustable ...
24420.0212
with female thread, black
25
M10
30
46.5
66.0
4.0
89
18.0
5.4
202
EH 24420.0312 Adjustable ...
24420.0312
with female thread, black
30
M12
35
56.5
82.0
5.0
108
26.5
6.6
285
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성