카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
33 - Wipers
Hallite
Wipers
33
Metric
Powered by
CAD모델 선택
{hallite/wipers/33/mm/33m.prj},{NB=HALLITE 2234300},{CNSORDERNO=2234300},{VERSION=installed version},{DD1=55},{TOL1=-0.030/-0.104},{D1=67},{TOL2=+0.19/+0.00},{D2=61.0},{TOL3=+0.19/+0.00},{L1=6.0},{L2=9.0},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
ⁿ/ₐ
D2
Bearing Housing Diameter ØD2
[mm]
TOL3
Tolerance H11
ⁿ/ₐ
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 2232500
2232500
installed version
12
-0.016/-0.059
20
+0.13/+0.00
16.0
+0.11/+0.00
4.0
6.0
HALLITE 2232600
2232600
installed version
14
-0.016/-0.059
22
+0.13/+0.00
18.0
+0.11/+0.00
4.0
6.0
HALLITE 2232800
2232800
installed version
16
-0.016/-0.059
24
+0.13/+0.00
20.0
+0.13/+0.00
4.0
6.0
HALLITE 2232900
2232900
installed version
18
-0.016/-0.059
26
+0.13/+0.00
22.0
+0.13/+0.00
4.0
6.0
HALLITE 2233000
2233000
installed version
20
-0.020/-0.072
28
+0.13/+0.00
24.0
+0.13/+0.00
4.0
6.0
HALLITE 2233100
2233100
installed version
22
-0.020/-0.072
30
+0.13/+0.00
26.0
+0.13/+0.00
4.0
6.0
HALLITE 2233200
2233200
installed version
25
-0.020/-0.072
33
+0.16/+0.00
29.0
+0.13/+0.00
4.0
6.0
HALLITE 6586200
6586200
installed version
25
-0.020/-0.072
33
+0.16/+0.00
30.5
+0.16/+0.00
5.0
6.4
HALLITE 2233300
2233300
installed version
28
-0.020/-0.072
36
+0.16/+0.00
32.0
+0.16/+0.00
4.0
6.0
HALLITE 6586300
6586300
installed version
28
-0.020/-0.072
36
+0.16/+0.00
33.5
+0.16/+0.00
5.0
6.4
HALLITE 2233400
2233400
installed version
30
-0.020/-0.072
42
+0.16/+0.00
36.0
+0.16/+0.00
6.0
9.0
HALLITE 6586400
6586400
installed version
32
-0.025/-0.087
40
+0.16/+0.00
37.5
+0.16/+0.00
5.0
6.4
HALLITE 2233500
2233500
installed version
32
-0.025/-0.087
44
+0.16/+0.00
38.0
+0.16/+0.00
6.0
9.0
HALLITE 2233600
2233600
installed version
35
-0.025/-0.087
47
+0.16/+0.00
41.0
+0.16/+0.00
6.0
9.0
HALLITE 6586500
6586500
installed version
36
-0.025/-0.087
44
+0.16/+0.00
41.5
+0.16/+0.00
5.0
6.4
HALLITE 2233700
2233700
installed version
36
-0.025/-0.087
48
+0.16/+0.00
42.0
+0.16/+0.00
6.0
9.0
HALLITE 6586600
6586600
installed version
40
-0.025/-0.087
48
+0.16/+0.00
45.5
+0.16/+0.00
5.0
6.4
HALLITE 2233800
2233800
installed version
40
-0.025/-0.087
52
+0.19/+0.00
46.0
+0.16/+0.00
6.0
9.0
HALLITE 2233900
2233900
installed version
42
-0.025/-0.087
54
+0.19/+0.00
48.0
+0.19/+0.00
6.0
9.0
HALLITE 6586700
6586700
installed version
45
-0.025/-0.087
53
+0.19/+0.00
50.5
+0.19/+0.00
5.0
6.4
HALLITE 2234000
2234000
installed version
45
-0.025/-0.087
57
+0.19/+0.00
51.0
+0.19/+0.00
6.0
9.0
HALLITE 6586800
6586800
installed version
50
-0.025/-0.087
58
+0.19/+0.00
55.5
+0.19/+0.00
5.0
6.4
HALLITE 2234200
2234200
installed version
50
-0.025/-0.087
62
+0.19/+0.00
55.5
+0.19/+0.00
6.0
9.0
HALLITE 2234300
2234300
installed version
55
-0.030/-0.104
67
+0.19/+0.00
61.0
+0.19/+0.00
6.0
9.0
HALLITE 6586900
6586900
installed version
56
-0.030/-0.104
66
+0.19/+0.00
63.0
+0.19/+0.00
6.3
8.1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
601
Hallite
05.03.2024
605
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
521 - Wipers
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
520 - Wipers
Hallite
05.03.2024
834 - Wipers
Hallite
05.03.2024
839N - Wipers
Hallite
05.03.2024
842 - Wipers
Hallite
05.03.2024
860 - Wipers
Hallite
05.03.2024
610
Hallite
05.03.2024
617
Hallite
05.03.2024
831 - Wipers
Hallite
05.03.2024
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성