BD41HJ - Fixed ring - split ring - three hole fixed type / three threaded hole fixed type
HEFA
16-fixedring
Powered by
CAD모델 선택
{hefa/16-fixedring/bd41hj.prj},{NB=BD41HU-D13-T15},{SC=BD41HU},{FT=Three hole fixed type},{MNS=0Cr18Ni9},{NDS=SUS304},{ST=-},{FJ=1 socket head cap screw stainless steel},{D=13},{T=15},{D1=35},{M=M6},{DD=6.6},{R=6.00},{W=1.5},{L=11.0},{F=6},{DD1=5.5},{P=24},{M1=-},{C=0.5},{INFOTEXT=website},{MM=6},{MM1=0},{MMMM1=6.0},{MMMM2=10.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
FT
Fixed type
ⁿ/ₐ
MNS
Material national standard
ⁿ/ₐ
NDS
Material day standard
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
T
[mm]
D1
[mm]
M
M(Coarse thread)
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
L
[mm]
F
[mm]
DD1
d1
[mm]
P
[mm]
M1
M1(Coarse thread)
ⁿ/ₐ
C
[mm]
BD41HF-D6-T8
BD41HF-D6-T8
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
6
8
20
M3
3.4
3.00
1.0
6.0
4
3.5
12
M3
0.5
BD41HF-D6-T10
BD41HF-D6-T10
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
6
10
20
M4
4.5
3.75
1.0
6.0
4
3.5
13
M3
0.5
BD41HF-D8-T8
BD41HF-D8-T8
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
8
8
26
M3
3.4
3.00
1.5
8.0
5
3.5
14
M3
0.5
BD41HF-D8-T10
BD41HF-D8-T10
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
8
10
26
M4
4.5
3.75
1.5
8.0
5
4.5
18
M4
0.5
BD41HF-D8-T12
BD41HF-D8-T12
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
8
12
30
M5
5.5
4.50
1.5
9.0
5
5.5
18
-
0.5
BD41HF-D8-T15
BD41HF-D8-T15
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
8
15
30
M6
6.6
6.00
1.5
9.0
5
5.5
20
-
0.5
BD41HF-D10-T8
BD41HF-D10-T8
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
10
8
30
M3
3.4
3.00
1.5
9.0
5
5.5
20
M6
0.5
BD41HF-D10-T10
BD41HF-D10-T10
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
10
10
30
M4
4.5
3.75
1.5
9.0
5
5.5
20
M6
0.5
BD41HF-D10-T12
BD41HF-D10-T12
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
10
12
30
M5
5.5
4.50
1.5
10.0
5
5.5
20
-
0.5
BD41HF-D10-T15
BD41HF-D10-T15
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
10
15
35
M6
6.6
6.00
1.5
10.0
6
6.6
24
-
0.5
BD41HF-D12-T8
BD41HF-D12-T8
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
12
8
30
M3
3.4
3.00
1.5
10.0
5
5.5
22
-
0.5
BD41HF-D12-T10
BD41HF-D12-T10
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
12
10
30
M4
4.5
3.75
1.5
10.0
5
5.5
22
M5
0.5
BD41HF-D12-T12
BD41HF-D12-T12
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
12
12
30
M5
5.5
4.50
1.5
10.0
5
5.5
22
M5
0.5
BD41HF-D12-T15
BD41HF-D12-T15
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
12
15
35
M6
6.6
6.00
1.5
11.0
6
6.6
24
-
0.5
BD41HF-D13-T10
BD41HF-D13-T10
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
13
10
30
M4
4.5
3.75
1.5
10.0
5
4.5
22
M4
0.5
BD41HF-D13-T12
BD41HF-D13-T12
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
13
12
34
M5
5.5
4.50
1.5
11.0
5
5.5
23
-
0.5
BD41HF-D13-T15
BD41HF-D13-T15
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
13
15
35
M6
6.6
6.00
1.5
11.0
6
5.5
24
-
0.5
BD41HF-D15-T10
BD41HF-D15-T10
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
15
10
34
M4
4.5
3.75
1.5
11.5
6
4.5
23
M4
0.5
BD41HF-D15-T12
BD41HF-D15-T12
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
15
12
35
M5
5.5
4.50
1.5
12.0
6
5.5
26
M5
0.5
BD41HF-D15-T15
BD41HF-D15-T15
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
15
15
40
M6
6.6
6.00
1.5
13.0
8
6.6
28
M6
0.5
BD41HF-D16-T10
BD41HF-D16-T10
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
16
10
35
M5
5.5
4.50
1.5
12.0
6
4.5
24
-
0.5
BD41HF-D16-T12
BD41HF-D16-T12
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
16
12
35
M5
5.5
4.50
1.5
12.0
6
5.5
26
M5
0.5
BD41HF-D16-T15
BD41HF-D16-T15
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
16
15
40
M6
6.6
6.00
1.5
13.0
8
6.6
28
M6
0.5
BD41HF-D20-T10
BD41HF-D20-T10
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
20
10
40
M5
5.5
4.50
1.5
14.0
7
4.5
28
M4
0.5
BD41HF-D20-T12
BD41HF-D20-T12
BD41HF
Three hole fixed type
45
S45C
Blackening
1 hexagonal socket head c...
20
12
40
M5
5.5
4.50
1.5
14.0
7
5.5
30
M5
0.5
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성