CA57C D - Bearing seat · Micro vertical seat outer spherical bearing · Screw locking/Eccentric sleeve locking · Casting shape
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca57c_d.prj},{NB=CA57CU-005},{SC=CA57CU},{TYPE=Economy type · screw locking},{MT1=SUS440},{MT2=SUS440},{SPE=005},{NM=KP005},{D=25},{L=112},{L1=90},{H=32},{H1=10},{H2=62},{C=20},{C2=6.0},{W=16},{DD=10.0},{C1=22.5},{EB=M8},{TT=8},{CR=10100},{COR=5800},{WEIGHT=270},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(bearing seat)
ⁿ/ₐ
MT2
material(bearing)
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
NM
National standard model
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
C
[mm]
C2
[mm]
DD
d
[mm]
C1
[mm]
EB
Erection Bolts
ⁿ/ₐ
TT
Tightening torque
[N·m]
CR
basic dynamic load rating Cr
[N]
COR
basic static load rating
ⁿ/ₐ
WEIGHT
weight
[g]
CA57CZ-08
CA57CZ-08
CA57CZ
Economy type · screw lock...
kirsite
GCr15
08
KP08
8
55
42
15
5
29
13
3.5
4.8
14.0
M3
0.8
3100
1200
50
CA57CZ-000
CA57CZ-000
CA57CZ
Economy type · screw lock...
kirsite
GCr15
000
KP000
10
67
53
18
6
35
16
4.0
7.0
14.0
M6
4
4600
2000
70
CA57CZ-001
CA57CZ-001
CA57CZ
Economy type · screw lock...
kirsite
GCr15
001
KP001
12
71
56
19
6
38
16
4.0
7.0
14.5
M6
4
5100
2400
80
CA57CZ-002
CA57CZ-002
CA57CZ
Economy type · screw lock...
kirsite
GCr15
002
KP002
15
80
63
22
7
43
16
4.5
7.0
16.5
M6
4
5600
2800
120
CA57CZ-003
CA57CZ-003
CA57CZ
Economy type · screw lock...
kirsite
GCr15
003
KP003
17
85
67
24
7
47
18
5.0
7.0
17.5
M6
4
6000
3300
140
CA57CZ-004
CA57CZ-004
CA57CZ
Economy type · screw lock...
kirsite
GCr15
004
KP004
20
100
80
28
9
55
20
6.0
10.0
21.0
M8
8
9350
5100
210
CA57CZ-005
CA57CZ-005
CA57CZ
Economy type · screw lock...
kirsite
GCr15
005
KP005
25
112
90
32
10
62
20
6.0
10.0
22.5
M8
8
10100
5800
270
CA57CZ-006
CA57CZ-006
CA57CZ
Economy type · screw lock...
kirsite
GCr15
006
KP006
30
132
106
36
11
70
26
6.5
13.0
24.5
M10
17
13200
8300
410
CA57CU-000
CA57CU-000
CA57CU
Economy type · screw lock...
SUS440
SUS440
000
KP000
10
67
53
18
6
35
16
4.0
7.0
14.0
M6
4
4600
2000
70
CA57CU-001
CA57CU-001
CA57CU
Economy type · screw lock...
SUS440
SUS440
001
KP001
12
71
56
19
6
38
16
4.0
7.0
14.5
M6
4
5100
2400
80
CA57CU-002
CA57CU-002
CA57CU
Economy type · screw lock...
SUS440
SUS440
002
KP002
15
80
63
22
7
43
16
4.5
7.0
16.5
M6
4
5600
2800
120
CA57CU-003
CA57CU-003
CA57CU
Economy type · screw lock...
SUS440
SUS440
003
KP003
17
85
67
24
7
47
18
5.0
7.0
17.5
M6
4
6000
3300
140
CA57CU-004
CA57CU-004
CA57CU
Economy type · screw lock...
SUS440
SUS440
004
KP004
20
100
80
28
9
55
20
6.0
10.0
21.0
M8
8
9350
5100
210
CA57CU-005
CA57CU-005
CA57CU
Economy type · screw lock...
SUS440
SUS440
005
KP005
25
112
90
32
10
62
20
6.0
10.0
22.5
M8
8
10100
5800
270
CA57CU-006
CA57CU-006
CA57CU
Economy type · screw lock...
SUS440
SUS440
006
KP006
30
132
106
36
11
70
26
6.5
13.0
24.5
M10
17
13200
8300
410
CA57DZ-000
CA57DZ-000
CA57DZ
Standard type eccentric s...
kirsite
GCr15
000
UP000
10
67
53
18
6
35
16
4.0
7.0
17.5
M6
4
4600
2000
77
CA57DZ-001
CA57DZ-001
CA57DZ
Standard type eccentric s...
kirsite
GCr15
001
UP001
12
71
56
19
6
38
16
4.0
7.0
17.5
M6
4
5100
2400
91
CA57DZ-002
CA57DZ-002
CA57DZ
Standard type eccentric s...
kirsite
GCr15
002
UP002
15
80
63
22
7
43
16
4.5
7.0
18.5
M6
4
5600
2800
125
CA57DZ-003
CA57DZ-003
CA57DZ
Standard type eccentric s...
kirsite
GCr15
003
UP003
17
85
67
24
7
47
18
5.0
7.0
20.5
M6
4
6000
3300
156
CA57DZ-004
CA57DZ-004
CA57DZ
Standard type eccentric s...
kirsite
GCr15
004
UP004
20
100
80
28
9
55
20
6.0
10.0
24.5
M8
8
9350
5100
230
CA57DZ-005
CA57DZ-005
CA57DZ
Standard type eccentric s...
kirsite
GCr15
005
UP005
25
112
90
32
10
62
20
6.0
10.0
25.5
M8
8
10100
5800
294
CA57DZ-006
CA57DZ-006
CA57DZ
Standard type eccentric s...
kirsite
GCr15
006
UP006
30
132
106
36
11
70
26
6.5
13.0
26.5
M10
17
13200
8300
454
CA57DU-000
CA57DU-000
CA57DU
Standard type eccentric s...
SUS440
SUS440
000
UP000
10
67
53
18
6
35
16
4.0
7.0
17.5
M6
4
4600
2000
77
CA57DU-001
CA57DU-001
CA57DU
Standard type eccentric s...
SUS440
SUS440
001
UP001
12
71
56
19
6
38
16
4.0
7.0
17.5
M6
4
5100
2400
91
CA57DU-002
CA57DU-002
CA57DU
Standard type eccentric s...
SUS440
SUS440
002
UP002
15
80
63
22
7
43
16
4.5
7.0
18.5
M6
4
5600
2800
125
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성