CAE-HF - Stamped outer ring needle roller clutch, without bearing type, standard type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cae-hf.prj},{NB=CAE-HF0612-R},{SC=CAE},{CB=Standard type without bearings},{TYPE=KF (resin spring) unmarked (steel spring) R (with knurling) unmarked (without knurling)},{MT=SUJ2},{OT=-10℃~70℃},{BM=HF0612-R},{D=6},{DD=10.0},{L=12},{R=0.3},{AT=0.60},{LS=13000},{BMS=CAE-HK0608},{WEIGHT=3},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
CB
code-behind
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
OT
Operating temperature range
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
R
r(min)
[mm]
AT
Allowable torque
[N·m]
LS
Limiting Speeds
[rpm]
BMS
Bearing model and standard type for radial use
ⁿ/ₐ
WEIGHT
weight
[g]
CAE-HF0306-KF
CAE-HF0306-KF
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF0306-KF
3
6.5
6
0.3
0.18
8000
CAE-HK0306
1
CAE-HF0306-KF-R
CAE-HF0306-KF-R
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF0306-KF-R
3
6.5
6
0.3
0.06
8000
CAE-HK0306
1
CAE-HF0406-KF
CAE-HF0406-KF
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF0406-KF
4
8.0
6
0.3
0.34
8000
CAE-HK0408
1
CAE-HF0406-KF-R
CAE-HF0406-KF-R
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF0406-KF-R
4
8.0
6
0.3
0.10
8000
CAE-HK0408
1
CAE-HF612-KF
CAE-HF612-KF
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF612-KF
6
10.0
12
0.3
1.76
13000
CAE-HK0608
3
CAE-HF612-KF-R
CAE-HF612-KF-R
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF612-KF-R
6
10.0
12
0.3
0.60
13000
CAE-HK0608
3
CAE-HF812-KF
CAE-HF812-KF
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF812-KF
8
12.0
12
0.3
3.15
12000
CAE-HK0808
3.5
CAE-HF812-KF-R
CAE-HF812-KF-R
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF812-KF-R
8
12.0
12
0.3
1.00
12000
CAE-HK0808
3.5
CAE-HF1012-KF
CAE-HF1012-KF
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF1012-KF
10
14.0
12
0.3
5.30
11000
CAE-HK1010
4
CAE-HF0612
CAE-HF0612
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF0612
6
10.0
12
0.3
1.76
13000
CAE-HK0608
3
CAE-HF0612-R
CAE-HF0612-R
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF0612-R
6
10.0
12
0.3
0.60
13000
CAE-HK0608
3
CAE-HF0812
CAE-HF0812
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF0812
8
12.0
12
0.3
3.15
12000
CAE-HK0808
3.5
CAE-HF0812-R
CAE-HF0812-R
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF0812-R
8
12.0
12
0.3
1.00
12000
CAE-HK0808
3.5
CAE-HF1012
CAE-HF1012
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF1012
10
14.0
12
0.3
5.30
11000
CAE-HK1010
4
CAE-HF1216
CAE-HF1216
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF1216
12
18.0
16
0.3
12.20
8000
CAE-HK1212
11
CAE-HF1416
CAE-HF1416
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF1416
14
20.0
16
0.3
17.30
8000
CAE-HK1412
13
CAE-HF1616
CAE-HF1616
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF1616
16
22.0
16
0.3
20.50
7500
CAE-HK1612
14
CAE-HF1816
CAE-HF1816
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF1816
18
24.0
16
0.3
24.10
7500
CAE-HK1812
16
CAE-HF2016
CAE-HF2016
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF2016
20
26.0
16
0.3
28.50
6500
CAE-HK2010
17
CAE-HF2520
CAE-HF2520
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF2520
25
32.0
20
0.3
66.00
5500
CAE-HK2512
30
CAE-HF3020
CAE-HF3020
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF3020
30
37.0
20
0.3
90.00
4500
CAE-HK3012
36
CAE-HF3520
CAE-HF3520
CAE
Standard type without bea...
KF (resin spring) unmarke...
SUJ2
-10℃~70℃
HF3520
35
42.0
20
0.3
121.00
3900
CAE-HK3512
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성