CAE NKX R - Needle and thrust ball combination/Needle and thrust cylindrical needle combination without inner ring · Standard type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cae-nkx_r-z.prj},{NB=CAE-NKX50Z},{SC=CAE-NKX},{CB=Z},{MT=SUJ2},{D=50},{DD=62},{B1=35},{C=14},{R=0.6},{DD1=71.5},{B3=10.0},{D2=65.5},{CR=38},{COR=74},{CA=29},{CPA=75},{DS=62},{DD2=55},{RR=0.6},{RR1=0.6},{AS=1900},{WEIGHT=370.8},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B1
[mm]
C
[mm]
R
r(min)
[mm]
DD1
D1
[mm]
B3
[mm]
D2
d2
[mm]
CR
Radial basic rated load Cr (dynamic)
[KN]
COR
Radial basic rated load Cor (static)
[KN]
CA
Axial basic rated load Ca (dynamic)
[KN]
CPA
Axial basic rated load Cpa (static)
[KN]
DS
Ds(min)
[mm]
DD2
D2(min)
[mm]
RR
R(max)
[mm]
RR1
R1(max)
[mm]
AS
Allowable speed
[rpm]
WEIGHT
weight
[g]
CAE-NKX10Z
CAE-NKX10Z
CAE-NKX
Combination of rolling ne...
SUJ2
10
19
23
9
0.3
25.0
6.5
19.7
6.2
7.8
10
14
18
12
0.3
0.3
7200
40.9
CAE-NKX12Z
CAE-NKX12Z
CAE-NKX
Combination of rolling ne...
SUJ2
12
21
23
9
0.3
27.0
6.5
21.7
9
11
10.3
15.4
20
14
0.3
0.3
6600
46
CAE-NKX15Z
CAE-NKX15Z
CAE-NKX
Combination of rolling ne...
SUJ2
15
24
23
9
0.3
29.0
6.5
23.7
10.7
12.7
10.5
16.8
23
17
0.3
0.3
5700
54.6
CAE-NKX17Z
CAE-NKX17Z
CAE-NKX
Combination of rolling ne...
SUJ2
17
26
25
9
0.3
31.0
8.0
25.7
11.9
15
10.8
18.2
25
19
0.3
0.3
5100
64.5
CAE-NKX20Z
CAE-NKX20Z
CAE-NKX
Combination of rolling ne...
SUJ2
20
30
30
10
0.3
36.0
10.5
30.7
16.4
23.8
14.3
24.7
29
22
0.3
0.3
4500
103.5
CAE-NKX25Z
CAE-NKX25Z
CAE-NKX
Combination of rolling ne...
SUJ2
25
37
30
11
0.6
43.0
9.5
37.7
18.8
30.5
19.6
37.5
35
27
0.6
0.3
3600
159.5
CAE-NKX30Z
CAE-NKX30Z
CAE-NKX
Combination of rolling ne...
SUJ2
30
42
30
11
0.6
48.0
9.5
42.7
22.6
36
20.4
42
40
32
0.6
0.3
3000
180.8
CAE-NKX35Z
CAE-NKX35Z
CAE-NKX
Combination of rolling ne...
SUJ2
35
47
30
12
0.6
53.0
9.0
47.7
24.3
41.5
21.2
47
45
37
0.6
0.3
2700
207
CAE-NKX40Z
CAE-NKX40Z
CAE-NKX
Combination of rolling ne...
SUJ2
40
52
32
13
0.6
61.0
10.0
55.7
26
47
27
63
52
42
0.6
0.3
2400
252.2
CAE-NKX45Z
CAE-NKX45Z
CAE-NKX
Combination of rolling ne...
SUJ2
45
58
32
14
0.6
66.5
9.0
60.5
27.5
53
28
69
57
48
0.6
0.3
2100
315.8
CAE-NKX50Z
CAE-NKX50Z
CAE-NKX
Combination of rolling ne...
SUJ2
50
62
35
14
0.6
71.5
10.0
65.5
38
74
29
75
62
55
0.6
0.6
1900
370.8
CAE-NKX60Z
CAE-NKX60Z
CAE-NKX
Combination of rolling ne...
SUJ2
60
72
40
17
1.0
86.5
12.0
80.5
42
90
41.5
113
75
68
1.0
1.0
1600
542
CAE-NKX70Z
CAE-NKX70Z
CAE-NKX
Combination of rolling ne...
SUJ2
70
85
40
18
1.0
96.5
11.0
86.5
50
92
43
127
85
80
1.0
1.0
1200
801
CAE-NKXR15Z
CAE-NKXR15Z
CAE-NKXR
Combination of needle rol...
SUJ2
15
24
23
9
0.3
29.0
6.5
23.7
10.7
12.7
14.4
28.5
25
17
0.3
0.3
7800
52.6
CAE-NKXR17Z
CAE-NKXR17Z
CAE-NKXR
Combination of needle rol...
SUJ2
17
26
25
9
0.3
31.0
8.0
25.7
11.9
15
15.9
33.5
27
19
0.3
0.3
7200
62.5
CAE-NKXR20Z
CAE-NKXR20Z
CAE-NKXR
Combination of needle rol...
SUJ2
20
30
30
10
0.3
36.0
10.5
30.7
16.4
23.8
24.9
53
32
22
0.3
0.3
6000
97.5
CAE-NKXR25Z
CAE-NKXR25Z
CAE-NKXR
Combination of needle rol...
SUJ2
25
37
30
11
0.6
43.0
9.5
37.7
18.8
30.5
33.5
76
39
27
0.6
0.3
5100
152.5
CAE-NKXR30Z
CAE-NKXR30Z
CAE-NKXR
Combination of needle rol...
SUJ2
30
42
30
11
0.6
48.0
9.5
42.7
22.6
36
35.5
86
44
32
0.6
0.3
4500
173.8
CAE-NKXR35Z
CAE-NKXR35Z
CAE-NKXR
Combination of needle rol...
SUJ2
35
47
30
12
0.6
53.0
9.0
47.7
24.3
41.5
39
101
49
37
0.6
0.3
3900
204
CAE-NKXR40Z
CAE-NKXR40Z
CAE-NKXR
Combination of needle rol...
SUJ2
40
52
32
13
0.6
61.0
10.0
55.7
26
47
56
148
56
42
0.6
0.3
3600
258.2
CAE-NKXR45Z
CAE-NKXR45Z
CAE-NKXR
Combination of needle rol...
SUJ2
45
58
32
14
0.6
66.5
9.0
60.6
27.5
53
59
163
61
48
0.6
0.3
3000
310.8
CAE-NKXR50Z
CAE-NKXR50Z
CAE-NKXR
Combination of needle rol...
SUJ2
50
62
35
14
0.6
71.5
10.0
65.5
38
74
61
177
66
55
0.6
0.6
2800
358.8
CAE-NKXR60Z
CAE-NKXR60Z
CAE-NKXR
Combination of needle rol...
SUJ2
60
72
40
17
1.0
86.5
12.0
80.5
47.5
103
64.5
224
82
68
1.0
1.0
1600
538
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성