ZE01 - Oil free bushing (bronze casting)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze01-bd-bc.prj},{NB=ZE01BD-d30-L20},{SC=ZE01BD},{TYPE= 'B', 'B:Straight column type'},{MAT=Special bronze },{DI=F7},{ID=m6},{HE=-30℃~150℃},{DD=30},{IDT=+0.041/+0.020},{L=20},{D=38},{ODT=+0.025/+0.009},{WALL=4},{STOPSCREW=M6x16},{S1=6},{S2=16},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
DI
di
ⁿ/ₐ
ID
id
ⁿ/ₐ
HE
Heat resistant temperature
ⁿ/ₐ
DD
d
[mm]
IDT
[mm]
D
[mm]
ODT
[mm]
WALL
wall thickness
[mm]
STOPSCREW
Stop screw
ⁿ/ₐ
ZE01BD-d5-L8
ZE01BD-d5-L8
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
5
+0.022/+0.010
9
+0.015/+0.006
2
M4x8
ZE01BD-d6-L8
ZE01BD-d6-L8
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
6
+0.022/+0.010
10
+0.015/+0.006
2
M4x8
ZE01BD-d8-L8
ZE01BD-d8-L8
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
8
+0.028/+0.013
12
+0.018/+0.007
2
M4x8
ZE01BD-d10-L8
ZE01BD-d10-L8
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
10
+0.028/+0.013
14
+0.018/+0.007
2
M4x8
ZE01BD-d12-L10
ZE01BD-d12-L10
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
12
+0.034/+0.016
18
+0.018/+0.007
3
M4x8
ZE01BD-d13-L10
ZE01BD-d13-L10
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
13
+0.034/+0.016
19
+0.021/+0.008
3
M4x8
ZE01BD-d15-L10
ZE01BD-d15-L10
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
15
+0.034/+0.016
21
+0.021/+0.008
3
M4x8
ZE01BD-d16-L10
ZE01BD-d16-L10
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
16
+0.034/+0.016
22
+0.021/+0.008
3
M4x8
ZE01BD-d20-L15
ZE01BD-d20-L15
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
20
+0.041/+0.020
28
+0.021/+0.008
4
M5x8
ZE01BD-d25-L15
ZE01BD-d25-L15
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
25
+0.041/+0.020
33
+0.025/+0.009
4
M5x8
ZE01BD-d30-L20
ZE01BD-d30-L20
ZE01BD
'B', 'B:Straight column t...
Special bronze
F7
m6
-30℃~150℃
30
+0.041/+0.020
38
+0.025/+0.009
4
M6x16
ZE01BC-d5-L8
ZE01BC-d5-L8
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
5
+0.032/+0.020
9
+0.028/+0.019
2
M4x8
ZE01BC-d6-L8
ZE01BC-d6-L8
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
6
+0.032/+0.020
10
+0.028/+0.019
2
M4x8
ZE01BC-d8-L8
ZE01BC-d8-L8
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
8
+0.040/+0.025
12
+0.034/+0.028
2
M4x8
ZE01BC-d10-L8
ZE01BC-d10-L8
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
10
+0.040/+0.025
14
+0.034/+0.028
2
M4x8
ZE01BC-d12-L10
ZE01BC-d12-L10
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
12
+0.050/+0.032
18
+0.034/+0.028
3
M4x8
ZE01BC-d13-L10
ZE01BC-d13-L10
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
13
+0.050/+0.032
19
+0.041/+0.028
3
M4x8
ZE01BC-d15-L10
ZE01BC-d15-L10
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
15
+0.050/+0.032
21
+0.041/+0.028
3
M4x8
ZE01BC-d16-L10
ZE01BC-d16-L10
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
16
+0.050/+0.032
22
+0.041/+0.028
3
M4x8
ZE01BC-d20-L15
ZE01BC-d20-L15
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
20
+0.061/+0.040
28
+0.041/+0.028
4
M5x8
ZE01BC-d25-L15
ZE01BC-d25-L15
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
25
+0.061/+0.040
33
+0.050/+0.034
4
M5x8
ZE01BC-d30-L20
ZE01BC-d30-L20
ZE01BC
'B', 'B:Straight column t...
Special bronze
E7
r6
-30℃~150℃
30
+0.061/+0.040
38
+0.050/+0.034
4
M6x16
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성