ZE04AD BD - Oil free bushing (copper alloy)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze04-ad-bd.prj},{NB=ZE04BD-d50-L25},{SC=ZE04BD},{TYPE=Straight column type-standard type},{MAT=High strength brass alloy inlaid solid lubricant },{ID=F7},{DI=m6},{DD=50},{IDT=+0.050/+0.025},{L=25},{D=62},{WALL=6.0},{SH=M8x16},{ODT=+0.030/+0.011},{NJH7=+0.030/0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
ID
F7
ⁿ/ₐ
DI
m6
ⁿ/ₐ
DD
dF7
[mm]
IDT
dF7 tolerance
[mm]
D
Dm6
ⁿ/ₐ
WALL
Wall thickness (t)
[mm]
SH
Stop screw
ⁿ/ₐ
ODT
external diameter
ⁿ/ₐ
NJH7
Inner diameter of fixing seat H7
ⁿ/ₐ
ZE04BD-d5-L8
ZE04BD-d5-L8
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
5
+0.022/+0.010
9
2.0
M4x8
+0.015/+0.006
+0.015/0
ZE04BD-d6-L8
ZE04BD-d6-L8
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
6
+0.022/+0.010
10
2.0
M4x8
+0.015/+0.006
+0.015/0
ZE04BD-d8-L8
ZE04BD-d8-L8
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
8
+0.028/+0.013
12
2.0
M4x8
+0.018/+0.007
+0.018/0
ZE04BD-d10-L8
ZE04BD-d10-L8
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
10
+0.028/+0.013
14
2.0
M4x8
+0.018/+0.007
+0.018/0
ZE04BD-d12-L8
ZE04BD-d12-L8
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
12
+0.034/+0.016
18
3.0
M4x8
+0.018/+0.007
+0.018/0
ZE04BD-d13-L10
ZE04BD-d13-L10
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
13
+0.034/+0.016
19
3.0
M4x8
+0.021/+0.008
+0.021/0
ZE04BD-d15-L10
ZE04BD-d15-L10
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
15
+0.034/+0.016
21
3.0
M4x8
+0.021/+0.008
+0.021/0
ZE04BD-d16-L10
ZE04BD-d16-L10
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
16
+0.034/+0.016
22
3.0
M4x8
+0.021/+0.008
+0.021/0
ZE04BD-d18-L10
ZE04BD-d18-L10
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
18
+0.034/+0.016
24
3.0
M5x8
+0.021/+0.008
+0.021/0
ZE04BD-d20-L10
ZE04BD-d20-L10
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
20
+0.041/+0.020
28
4.0
M5x8
+0.021/+0.008
+0.021/0
ZE04BD-d20A-L10
ZE04BD-d20A-L10
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
20A
+0.041/+0.020
30
5.0
M5x8
+0.021/+0.008
+0.021/0
ZE04BD-d25-L12
ZE04BD-d25-L12
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
25
+0.041/+0.020
33
4.0
M5x8
+0.025/+0.009
+0.025/0
ZE04BD-d25A-L12
ZE04BD-d25A-L12
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
25A
+0.041/+0.020
35
5.0
M5x8
+0.025/+0.009
+0.025/0
ZE04BD-d30-L12
ZE04BD-d30-L12
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
30
+0.041/+0.020
38
4.0
M6x16
+0.025/+0.009
+0.025/0
ZE04BD-d35-L16
ZE04BD-d35-L16
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
35
+0.050/+0.025
44
4.5
M6x16
+0.025/+0.009
+0.025/0
ZE04BD-d40-L20
ZE04BD-d40-L20
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
40
+0.050/+0.025
50
5.0
M6x16
+0.025/+0.009
+0.025/0
ZE04BD-d50-L25
ZE04BD-d50-L25
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
50
+0.050/+0.025
62
6.0
M8x16
+0.030/+0.011
+0.030/0
ZE04BD-d60-L40
ZE04BD-d60-L40
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
60
+0.060/+0.030
75
7.5
M8x16
+0.030/+0.011
+0.030/0
ZE04BD-d80-L50
ZE04BD-d80-L50
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
80
+0.060/+0.030
96
8.0
M8x16
+0.035/+0.013
+0.035/0
ZE04BD-d100-L70
ZE04BD-d100-L70
ZE04BD
Straight column type-stan...
High strength brass alloy...
F7
m6
100
+0.071/+0.036
120
10.0
M8x16
+0.035/+0.013
+0.035/0
ZE04AD-d5-L8
ZE04AD-d5-L8
ZE04AD
Straight column type-thin...
High strength brass alloy...
F7
m6
5
+0.022/+0.010
7
1.0
-
+0.015/+0.006
+0.015/0
ZE04AD-d6-L8
ZE04AD-d6-L8
ZE04AD
Straight column type-thin...
High strength brass alloy...
F7
m6
6
+0.022/+0.010
8
1.0
-
+0.015/+0.006
+0.015/0
ZE04AD-d8-L8
ZE04AD-d8-L8
ZE04AD
Straight column type-thin...
High strength brass alloy...
F7
m6
8
+0.028/+0.013
10
1.0
-
+0.015/+0.006
+0.015/0
ZE04AD-d10-L8
ZE04AD-d10-L8
ZE04AD
Straight column type-thin...
High strength brass alloy...
F7
m6
10
+0.028/+0.013
12
1.0
-
+0.018/+0.007
+0.018/0
ZE04AD-d12-L8
ZE04AD-d12-L8
ZE04AD
Straight column type-thin...
High strength brass alloy...
F7
m6
12
+0.034/+0.016
15
1.5
-
+0.018/+0.007
+0.018/0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성