ZE05GG EG - Oil free bushing (copper alloy)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze05gg-eg.prj},{NB=ZE05GG-d50-L30},{SC=ZE05GG},{LX=Thrust type-flat head mounting hole type },{MAT=High strength brass alloy (SP2) inlaid solid lubricant },{ID=F7},{DI=m6},{DD=50},{IDT=+0.050/+0.025},{L=30},{D=62},{ODT=+0.030/+0.011},{H=100},{PCD=75},{D11=16.0},{D12=7.0},{HH=4.5},{SH=M6},{FJ=-},{T=8},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
ID
idF7
ⁿ/ₐ
DI
dim6
ⁿ/ₐ
DD
dF7
[mm]
IDT
dF7 tolerance
[mm]
D
Dm6
[mm]
ODT
Dm6 tolerance
[mm]
H
[mm]
PCD
P.C.D.
[mm]
D11
d1
[mm]
D12
d2
[mm]
HH
h
[mm]
SH
sh
ⁿ/ₐ
FJ
annex
ⁿ/ₐ
T
t
[mm]
ZE05GG-d6-L10
ZE05GG-d6-L10
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
6
+0.022/+0.010
10
+0.015/+0.006
25
15
8.5
3.5
2.5
M3
-
3
ZE05GG-d8-L12
ZE05GG-d8-L12
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
8
+0.028/+0.013
12
+0.018/+0.007
28
18
8.5
3.5
2.5
M3
-
3
ZE05GG-d10-L12
ZE05GG-d10-L12
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
10
+0.028/+0.013
14
+0.018/+0.007
30
20
8.5
3.5
2.5
M3
-
3
ZE05GG-d12-L12
ZE05GG-d12-L12
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
12
+0.034/+0.016
18
+0.018/+0.007
40
28
8.5
3.5
2.5
M3
-
3
ZE05GG-d15-L12
ZE05GG-d15-L12
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
15
+0.034/+0.016
21
+0.021/+0.008
50
35
8.5
3.5
2.5
M3
-
3
ZE05GG-d16-L12
ZE05GG-d16-L12
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
16
+0.034/+0.016
22
+0.021/+0.008
50
35
8.5
3.5
2.5
M3
-
3
ZE05GG-d18-L20
ZE05GG-d18-L20
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
18
+0.034/+0.016
24
+0.021/+0.008
50
35
8.5
3.5
2.5
M3
-
3
ZE05GG-d20-L20
ZE05GG-d20-L20
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
20
+0.041/+0.020
28
+0.021/+0.008
50
35
13.0
6.0
3.5
M5
-
5
ZE05GG-d25-L20
ZE05GG-d25-L20
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
25
+0.041/+0.020
33
+0.025/+0.009
55
40
13.0
6.0
3.5
M5
-
5
ZE05GG-d30-L20
ZE05GG-d30-L20
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
30
+0.041/+0.020
38
+0.025/+0.009
60
45
13.0
6.0
3.5
M5
-
5
ZE05GG-d35-L20
ZE05GG-d35-L20
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
35
+0.050/+0.025
44
+0.025/+0.009
70
52
13.0
6.0
3.5
M5
-
5
ZE05GG-d40-L25
ZE05GG-d40-L25
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
40
+0.050/+0.025
50
+0.025/+0.009
80
60
16.0
7.0
4.5
M6
-
7
ZE05GG-d50-L30
ZE05GG-d50-L30
ZE05GG
Thrust type-flat head mou...
High strength brass alloy...
F7
m6
50
+0.050/+0.025
62
+0.030/+0.011
100
75
16.0
7.0
4.5
M6
-
8
ZE05EG-d6-L10
ZE05EG-d6-L10
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
6
+0.022/+0.010
10
+0.015/+0.006
25
17
6.0
3.5
2.2
-
M3-10x2个
4
ZE05EG-d8-L12
ZE05EG-d8-L12
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
8
+0.028/+0.013
12
+0.018/+0.007
27
19
6.0
3.5
2.2
-
M3-10x2个
4
ZE05EG-d10-L12
ZE05EG-d10-L12
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
10
+0.028/+0.013
14
+0.018/+0.007
29
21
6.0
3.5
2.2
-
M3-10x2个
4
ZE05EG-d12-L12
ZE05EG-d12-L12
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
12
+0.034/+0.016
18
+0.018/+0.007
36
26
7.5
4.5
3.0
-
M4-12x2个
5
ZE05EG-d15-L12
ZE05EG-d15-L12
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
15
+0.034/+0.016
21
+0.021/+0.008
39
29
7.5
4.5
3.0
-
M4-12x4个
5
ZE05EG-d16-L12
ZE05EG-d16-L12
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
16
+0.034/+0.016
22
+0.021/+0.008
40
30
7.5
4.5
3.0
-
M4-12x4个
5
ZE05EG-d18-L20
ZE05EG-d18-L20
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
18
+0.034/+0.016
24
+0.021/+0.008
42
32
7.5
4.5
3.0
-
M4-12x4个
5
ZE05EG-d20-L20
ZE05EG-d20-L20
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
20
+0.041/+0.020
28
+0.021/+0.008
49
38
9.0
5.5
3.7
-
M5-16x4个
6
ZE05EG-d25-L20
ZE05EG-d25-L20
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
25
+0.041/+0.020
33
+0.025/+0.009
54
43
9.0
5.5
3.7
-
M5-16x4个
6
ZE05EG-d30-L20
ZE05EG-d30-L20
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
30
+0.041/+0.020
38
+0.025/+0.009
63
50
11.0
6.6
4.2
-
M6-20x4个
8
ZE05EG-d35-L20
ZE05EG-d35-L20
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
35
+0.050/+0.025
44
+0.025/+0.009
69
56
11.0
6.6
4.2
-
M6-20x4个
8
ZE05EG-d40-L25
ZE05EG-d40-L25
ZE05EG
Thrust type-short head co...
High strength brass alloy...
F7
m6
40
+0.050/+0.025
50
+0.025/+0.009
82
66
14.0
9.0
5.2
-
M8-25x4个
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성