ZE08 09 - Oil free bushing (flange integrated)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze08-09.prj},{NB=ZE08QB-d50-L60},{SC=ZE08QB},{LX=Embedded type-Opposite flange type},{MAT=High strength brass alloy (SP2) inlaid solid lubricant },{ID=F7},{DI=h7},{DD=50},{IDT=+0.050/+0.025},{L=60},{D=62},{ODT=0/-0.030},{DA=61.5},{L1=13},{H=94},{T=10},{E=5.2},{D11=9.0},{D12=14.0},{PCD=78},{F=50},{A=60},{SH=M8-25x4},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
sc
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
ID
idf7
ⁿ/ₐ
DI
idh7
ⁿ/ₐ
DD
dF7
[mm]
IDT
dF7 tolerance
[mm]
D
Dh7
[mm]
ODT
Dh7 tolerance
[mm]
DA
Da
[mm]
L1
[mm]
H
[mm]
T
[mm]
E
e
[mm]
D11
d1
[mm]
D12
d2
[mm]
PCD
P.C.D.
[mm]
F
[mm]
A
[mm]
SH
sh
ⁿ/ₐ
ZE08YB-d8-L20
ZE08YB-d8-L20
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
8
+0.028/+0.013
12
0/-0.018
11.5
5
27
4
2.2
3.5
6.0
19
0
19
M3-10x2
ZE08YB-d10-L20
ZE08YB-d10-L20
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
10
+0.028/+0.013
14
0/-0.018
13.5
6
29
4
2.2
3.5
6.0
21
0
21
M3-10x2
ZE08YB-d12-L20
ZE08YB-d12-L20
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
12
+0.034/+0.016
18
0/-0.018
17.5
6
36
5
3.0
4.5
7.5
26
0
26
M4-12x2
ZE08YB-d13-L25
ZE08YB-d13-L25
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
13
+0.034/+0.016
19
0/-0.021
18.5
6
37
5
3.0
4.5
7.5
27
0
27
M4-12x2
ZE08YB-d16-L25
ZE08YB-d16-L25
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
16
+0.034/+0.016
22
0/-0.021
21.5
6
40
5
3.0
4.5
7.5
30
18
24
M4-12x4
ZE08YB-d20-L30
ZE08YB-d20-L30
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
20
+0.041/+0.020
28
0/-0.021
27.5
8
49
6
3.7
5.5
9.0
38
22
31
M5-16x4
ZE08YB-d25-L30
ZE08YB-d25-L30
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
25
+0.041/+0.020
33
0/-0.025
32.5
8
54
6
3.7
5.5
9.0
43
25
35
M5-16x4
ZE08YB-d30-L30
ZE08YB-d30-L30
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
30
+0.041/+0.020
38
0/-0.025
37.5
10
63
8
4.2
6.6
11.0
50
30
40
M6-20x4
ZE08YB-d35-L40
ZE08YB-d35-L40
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
35
+0.050/+0.025
44
0/-0.025
43.5
10
69
8
4.2
6.6
11.0
56
36
43
M6-20x4
ZE08YB-d40-L50
ZE08YB-d40-L50
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
40
+0.050/+0.025
50
0/-0.025
49.5
13
82
10
5.2
9.0
14.0
66
38
54
M8-25x4
ZE08YB-d50-L60
ZE08YB-d50-L60
ZE08YB
Embedded type-round flang...
High strength brass alloy...
F7
h7
50
+0.050/+0.025
62
0/-0.030
61.5
13
94
10
5.2
9.0
14.0
78
50
60
M8-25x4
ZE08QB-d8-L20
ZE08QB-d8-L20
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
8
+0.028/+0.013
12
0/-0.018
11.5
5
27
4
2.2
3.5
6.0
19
0
19
M3-10x2
ZE08QB-d10-L20
ZE08QB-d10-L20
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
10
+0.028/+0.013
14
0/-0.018
13.5
6
29
4
2.2
3.5
6.0
21
0
21
M3-10x2
ZE08QB-d12-L20
ZE08QB-d12-L20
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
12
+0.034/+0.016
18
0/-0.018
17.5
6
36
5
3.0
4.5
7.5
26
0
26
M4-12x2
ZE08QB-d13-L25
ZE08QB-d13-L25
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
13
+0.034/+0.016
19
0/-0.021
18.5
6
37
5
3.0
4.5
7.5
27
0
27
M4-12x2
ZE08QB-d16-L25
ZE08QB-d16-L25
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
16
+0.034/+0.016
22
0/-0.021
21.5
6
40
5
3.0
4.5
7.5
30
18
24
M4-12x4
ZE08QB-d20-L30
ZE08QB-d20-L30
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
20
+0.041/+0.020
28
0/-0.021
27.5
8
49
6
3.7
5.5
9.0
38
22
31
M5-16x4
ZE08QB-d25-L30
ZE08QB-d25-L30
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
25
+0.041/+0.020
33
0/-0.025
32.5
8
54
6
3.7
5.5
9.0
43
25
35
M5-16x4
ZE08QB-d30-L30
ZE08QB-d30-L30
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
30
+0.041/+0.020
38
0/-0.025
37.5
10
63
8
4.2
6.6
11.0
50
30
40
M6-20x4
ZE08QB-d35-L40
ZE08QB-d35-L40
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
35
+0.050/+0.025
44
0/-0.025
43.5
10
69
8
4.2
6.6
11.0
56
36
43
M6-20x4
ZE08QB-d40-L50
ZE08QB-d40-L50
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
40
+0.050/+0.025
50
0/-0.025
49.5
13
82
10
5.2
9.0
14.0
66
38
54
M8-25x4
ZE08QB-d50-L60
ZE08QB-d50-L60
ZE08QB
Embedded type-Opposite fl...
High strength brass alloy...
F7
h7
50
+0.050/+0.025
62
0/-0.030
61.5
13
94
10
5.2
9.0
14.0
78
50
60
M8-25x4
ZE09FB-d8-L20
ZE09FB-d8-L20
ZE09FB
Intermediate flange type-...
High strength brass alloy...
F7
h7
8
+0.028/+0.013
12
0/-0.018
11.5
5
27
4
2.2
3.5
6.0
19
0
19
M3-10x2
ZE09FB-d10-L20
ZE09FB-d10-L20
ZE09FB
Intermediate flange type-...
High strength brass alloy...
F7
h7
10
+0.028/+0.013
14
0/-0.018
13.5
6
29
4
2.2
3.5
6.0
21
0
21
M3-10x2
ZE09FB-d12-L20
ZE09FB-d12-L20
ZE09FB
Intermediate flange type-...
High strength brass alloy...
F7
h7
12
+0.034/+0.016
18
0/-0.018
17.5
6
36
5
3.0
4.5
7.5
26
0
26
M4-12x2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CT27T,CT28T,CT29T,CT30T - Flange Integrated Oil Free Bushings - Copper Allo...
PRiCi FA
17.10.2023
Glacetal KA Thrust Washers mm - Thrust Washers mm
GGB
13.03.2024
ZE03 - Oil free bushing (bronze casting)
HEFA
14.06.2024
Reference 81800 - Washer - Black TPR
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SPP - Self lubricating bearings (Flange type)
STAMPINGMASTERS
21.06.2024
Multiple manifold bases for 5/2- and 3/2-way valves
Riegler
15.01.2018
MSC2 - Valve Terminal
JELPC
26.06.2024
ZE07YH_QH - Oil free bushing (flange integrated)
HEFA
14.06.2024
YVV5M1 - YVV5M1
YSC
11.01.2024
ESV400 - Solenoid valves
AirTAC
13.05.2020
JEL-FE-100 - Valve Terminal
JELPC
26.06.2024
ZE07YB_FB_QB - Oil free bushing (flange integrated)
HEFA
14.06.2024
YSVM3134 - YSVM3134
YSC
27.09.2023
4V - Manifold
AirTAC
21.07.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성