BG01-03 - Knob plunger - Standard - reset type / no locking nut
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/bg01-03_asmtab.prj},{NB=BG03AL-M16L},{SC=BG03AL},{SHAPE=Flat head type},{LX=Reset type-With locking nut},{LW=Fine tooth},{KM=A2017(Black anodizing)},{BM=SUS303},{MBST=-},{PM=SUS440C},{PH=45~50HRC},{PST=-},{SM=SUS631J1},{MOLN=SUS303},{STOLN=-},{M=16L},{PFT=1.50},{D=26},{D1=22},{HH=12},{DD=8.0},{L=73.0},{L1=26},{L2=8},{L3=23.0},{L4=8.0},{L5=3.0},{SW1=19},{SW2=24},{SR=4.0},{LMIN=7.15},{LMAX=25.0},{INFOTEXT=website},{MM1=16},{PPATH=bg01a-03a/bg01-03_assemblies/bg01-03_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
SHAPE
Bottom shape
ⁿ/ₐ
LX
type
ⁿ/ₐ
LW
thread
ⁿ/ₐ
KM
Knob material
ⁿ/ₐ
BM
Body material
ⁿ/ₐ
MBST
Main body surface treatment
ⁿ/ₐ
PM
Pin material
ⁿ/ₐ
PH
Pin hardness
ⁿ/ₐ
PST
Pin surface treatment
ⁿ/ₐ
SM
Spring material
ⁿ/ₐ
MOLN
Material of locking nut
ⁿ/ₐ
STOLN
Surface treatment of locking nut
ⁿ/ₐ
M
ⁿ/ₐ
PFT
Pitch fine tooth
[mm]
D
[mm]
D1
[mm]
HH
h
[mm]
DD
d
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW1
Sw1
[mm]
SW2
Sw2
[mm]
SR
[mm]
LMIN
Load (N)min.
ⁿ/ₐ
LMAX
Load (N)max.
ⁿ/ₐ
BG01AA-M5
BG01AA-M5
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
5
0.50
10
8
5
2.0
35.0
15
3
14.0
2.7
1.5
7
8
1.0
1.00
6.0
BG01AA-M6
BG01AA-M6
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
6
0.75
12
9
5
2.5
36.0
15
4
13.5
3.2
1.5
8
10
1.3
1.00
6.0
BG01AA-M8
BG01AA-M8
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
8
1.00
15
11
4
4.0
40.0
16
5
14.0
4.0
1.5
10
13
2.0
3.00
9.0
BG01AA-M8L
BG01AA-M8L
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
8L
1.00
15
11
6
4.0
42.0
16
5
14.0
4.0
1.5
10
13
2.0
3.00
12.0
BG01AA-M10
BG01AA-M10
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
10
1.00
18
14
5
5.0
45.0
17
5
15.0
5.0
2.0
12
17
2.5
5.00
11.5
BG01AA-M10L
BG01AA-M10L
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
10L
1.00
18
14
8
5.0
48.0
17
5
15.0
5.0
2.0
12
17
2.5
5.00
16.0
BG01AA-M12
BG01AA-M12
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
12
1.50
21
16
6
6.0
54.5
20
6
17.0
6.0
2.5
14
19
3.0
6.50
14.5
BG01AA-M12L
BG01AA-M12L
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
12L
1.50
21
16
10
6.0
58.5
20
6
17.0
6.0
2.5
14
19
3.0
6.50
20.0
BG01AA-M16
BG01AA-M16
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
16
1.50
26
22
7
8.0
68.0
26
8
23.0
8.0
3.0
19
24
4.0
7.15
18.0
BG01AA-M16L
BG01AA-M16L
BG01AA
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
-
-
16L
1.50
26
22
12
8.0
73.0
26
8
23.0
8.0
3.0
19
24
4.0
7.15
25.0
BG01AG-M5
BG01AG-M5
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
5
0.50
10
8
5
2.0
35.0
15
3
14.0
2.7
1.5
7
8
1.0
1.00
6.0
BG01AG-M6
BG01AG-M6
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
6
0.75
12
9
5
2.5
36.0
15
4
13.5
3.2
1.5
8
10
1.3
1.00
6.0
BG01AG-M8
BG01AG-M8
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
8
1.00
15
11
4
4.0
40.0
16
5
14.0
4.0
1.5
10
13
2.0
3.00
9.0
BG01AG-M8L
BG01AG-M8L
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
8L
1.00
15
11
6
4.0
42.0
16
5
14.0
4.0
1.5
10
13
2.0
3.00
12.0
BG01AG-M10
BG01AG-M10
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
10
1.00
18
14
5
5.0
45.0
17
5
15.0
5.0
2.0
12
17
2.5
5.00
11.5
BG01AG-M10L
BG01AG-M10L
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
10L
1.00
18
14
8
5.0
48.0
17
5
15.0
5.0
2.0
12
17
2.5
5.00
16.0
BG01AG-M12
BG01AG-M12
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
12
1.50
21
16
6
6.0
54.5
20
6
17.0
6.0
2.5
14
19
3.0
6.50
14.5
BG01AG-M12L
BG01AG-M12L
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
12L
1.50
21
16
10
6.0
58.5
20
6
17.0
6.0
2.5
14
19
3.0
6.50
20.0
BG01AG-M16
BG01AG-M16
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
16
1.50
26
22
7
8.0
68.0
26
8
23.0
8.0
3.0
19
24
4.0
7.15
18.0
BG01AG-M16L
BG01AG-M16L
BG01AG
Spherical shape
Reset type-With locking n...
Fine tooth
A2017(Black anodizing)
SUM22
Blackening
S45C
50~55HRC
Blackening
SUS631J1
SS400
Blackening
16L
1.50
26
22
12
8.0
73.0
26
8
23.0
8.0
3.0
19
24
4.0
7.15
25.0
BG01AK-M5
BG01AK-M5
BG01AK
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUS303
-
SUS440C
45~50HRC
-
SUS631J1
-
-
5
0.50
10
8
5
2.0
35.0
15
3
14.0
2.7
1.5
7
8
1.0
1.00
6.0
BG01AK-M6
BG01AK-M6
BG01AK
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUS303
-
SUS440C
45~50HRC
-
SUS631J1
-
-
6
0.75
12
9
5
2.5
36.0
15
4
13.5
3.2
1.5
8
10
1.3
1.00
6.0
BG01AK-M8
BG01AK-M8
BG01AK
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUS303
-
SUS440C
45~50HRC
-
SUS631J1
-
-
8
1.00
15
11
4
4.0
40.0
16
5
14.0
4.0
1.5
10
13
2.0
3.00
9.0
BG01AK-M8L
BG01AK-M8L
BG01AK
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUS303
-
SUS440C
45~50HRC
-
SUS631J1
-
-
8L
1.00
15
11
6
4.0
42.0
16
5
14.0
4.0
1.5
10
13
2.0
3.00
12.0
BG01AK-M10
BG01AK-M10
BG01AK
Spherical shape
Reset type-No locking nut
Fine tooth
A2017(Black anodizing)
SUS303
-
SUS440C
45~50HRC
-
SUS631J1
-
-
10
1.00
18
14
5
5.0
45.0
17
5
15.0
5.0
2.0
12
17
2.5
5.00
11.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성