ZCB8SE SF SN - Keyless spur gear - pressure angle 20 ° - modulus 1.0/1.5/2.0/2.5/3.0
HEFA
6-chilun
Powered by
CAD모델 선택
{hefa/6-chilun/zcb8s_asmtab.prj},{NB=ZCB8SF2.0-25-20-E-P8},{SC=ZCB8SF},{MAT1=45},{MAT2=S45C},{GEAR=turn black},{SURFACE=turn black},{ANNEX=Hexagon socket head cap screw},{USING=See the expansion sleeve size table on the next page},{M=2.0},{CS=25},{B=20},{XZ=E},{P=8},{ZT=ST expansion sleeve},{DD=50.0},{DDAA=54.0},{DDFF=45.00},{L1=14},{L=34},{C=40},{N=61.43},{INFOTEXT=website},{LLL=12},{PPATH=zcb8s/assemblies/zcb8s_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
MAT1
Material (gear/expansion sleeve) International
ⁿ/ₐ
MAT2
The material (gear/expansion sleeve) is equivalent
ⁿ/ₐ
GEAR
Gear surface treatment
ⁿ/ₐ
SURFACE
Surface treatment of expansion sleeve
ⁿ/ₐ
ANNEX
annex
ⁿ/ₐ
USING
Using expansion sleeves
ⁿ/ₐ
M
modulus
ⁿ/ₐ
CS
number of teeth
ⁿ/ₐ
B
B tooth width
[mm]
DD
d Reference Diameter
[mm]
DDAA
da tip diameter
[mm]
DDFF
df Root circle diameter
[mm]
L1
[mm]
L
[mm]
C
[mm]
N
Allowable transfer force (N-m) bending strength
ⁿ/ₐ
ZCB8SE1.0-35-10-G-P8
ZCB8SE1.0-35-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
35
10
35.0
37.0
32.50
10
20
30
12.13
ZCB8SE1.0-36-10-G-P8
ZCB8SE1.0-36-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
36
10
36.0
38.0
33.50
10
20
30
12.52
ZCB8SE1.0-38-10-G-P8
ZCB8SE1.0-38-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
38
10
38.0
40.0
35.50
10
20
30
13.46
ZCB8SE1.0-40-10-G-P8
ZCB8SE1.0-40-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
40
10
40.0
42.0
37.50
10
20
30
14.31
ZCB8SE1.0-42-10-G-P8
ZCB8SE1.0-42-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
42
10
42.0
44.0
39.50
10
20
30
15.24
ZCB8SE1.0-45-10-G-P8
ZCB8SE1.0-45-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
45
10
45.0
47.0
42.50
10
20
30
16.66
ZCB8SE1.0-48-10-G-P8
ZCB8SE1.0-48-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
48
10
48.0
50.0
45.50
10
20
44
18.04
ZCB8SE1.0-50-10-G-P8
ZCB8SE1.0-50-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
50
10
50.0
52.0
47.50
10
20
46
18.95
ZCB8SE1.0-52-10-G-P8
ZCB8SE1.0-52-10-G-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
52
10
52.0
54.0
49.50
10
20
46
19.87
ZCB8SE1.0-60-10-G-P10
ZCB8SE1.0-60-10-G-P10
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
60
10
60.0
62.0
57.50
10
20
50
23.64
ZCB8SE1.0-70-10-G-P12
ZCB8SE1.0-70-10-G-P12
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
70
10
70.0
72.0
67.50
10
20
56
28.31
ZCB8SE1.0-80-10-G-P15
ZCB8SE1.0-80-10-G-P15
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
80
10
80.0
82.0
77.50
10
20
60
32.98
ZCB8SE1.0-100-10-G-P17
ZCB8SE1.0-100-10-G-P17
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
100
10
100.0
102.0
97.50
10
20
60
42.59
ZCB8SE1.0-120-10-G-P17
ZCB8SE1.0-120-10-G-P17
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.0
120
10
120.0
122.0
117.50
10
20
70
51.87
ZCB8SE1.5-20-15-E-P8
ZCB8SE1.5-20-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
20
15
30.0
33.0
26.25
12
27
25
18.81
ZCB8SE1.5-24-15-E-P8
ZCB8SE1.5-24-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
24
15
36.0
39.0
32.25
12
27
30
24.45
ZCB8SE1.5-25-15-E-P8
ZCB8SE1.5-25-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
25
15
37.5
40.5
33.75
12
27
30
25.92
ZCB8SE1.5-26-15-E-P8
ZCB8SE1.5-26-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
26
15
39.0
42.0
35.25
12
27
32
27.42
ZCB8SE1.5-28-15-E-P8
ZCB8SE1.5-28-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
28
15
42.0
45.0
38.25
12
27
34
30.43
ZCB8SE1.5-30-15-E-P8
ZCB8SE1.5-30-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
30
15
45.0
48.0
41.25
12
27
35
33.30
ZCB8SE1.5-32-15-E-P8
ZCB8SE1.5-32-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
32
15
48.0
51.0
44.25
12
27
40
36.11
ZCB8SE1.5-35-15-E-P8
ZCB8SE1.5-35-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
35
15
52.5
55.5
48.75
12
27
40
40.93
ZCB8SE1.5-36-15-E-P8
ZCB8SE1.5-36-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
36
15
54.0
57.0
50.25
12
27
40
42.24
ZCB8SE1.5-40-15-E-P8
ZCB8SE1.5-40-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
40
15
60.0
63.0
56.25
12
27
45
48.31
ZCB8SE1.5-48-15-E-P8
ZCB8SE1.5-48-15-E-P8
ZCB8SE
45
S45C
-
-
Hexagon socket head cap s...
See the expansion sleeve ...
1.5
48
15
72.0
75.0
68.25
12
27
50
60.90
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성