카탈로그: HellermannTyton
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HTWD-PN, HTWD-PW
HellermannTyton
Cable protection
Wiring ducts and accessories
HTWD-PN, HTWD-PW
Powered by
CAD모델 선택
{hellermann_tyton/19/146/182/htwd.prj},{NB=181-10168(1-0)},{IDNR=181-10168},{NO_CU_PER_OU=1},{PRICE_QUANT36=1},{QUANTITY_MIN=24},{QUANTITY_IN38=24},{PRICE_EUR_N=MIN},{TAX_N=0.190},{B=80.000},{H=60.000},{X=0.000},{W2=8.000},{W3=12.000},{L=148.500},{PRA=35},{PIC=6925},{PWID=},{MANUFACTURE19=HTWD-PW-80X60},{DESCRIPTION14=Verdrahtungskanäle aus Hart-PVC},{DESCRIPTION15=},{EAN=},{ID_MANUFACT17=181-10168},{MANUFACTURE18=HellermannTyton},{SPECIAL_TRE20=NONE},{CNSECLASS601=27400700},{MATERIAL=Polyvinylchlorid (PVC)},{FARBE=Grau (RAL7035)},{BETRIEBSTEM46=-5 °C bis +65 °C},{BREITEW=80},{BREITEW2=5},{BREITEW3=7,5},{HOEHEH=60},{LAENGEL=2000},{MATERIALKUR24=PVC},{FARBEKURZBE31=GY},{GEWICHT=},{ORDER_UNIT=MTR},{VERSION=1},{COVER=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
BREITEW
Width (W)
[mm]
BREITEW2
Width (W2)
[mm]
BREITEW3
Breite W3
[mm]
HOEHEH
Height H
[mm]
LAENGEL
Length L
[mm]
NO_CU_PER_OU
Number of content units per order unit
ⁿ/ₐ
QUANTITY_MIN
Minimum order quantity
[m]
HellermannTyton 184-10068
184-10068
HTWD-PN-25X40
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
25
4
6
40
2000
1
72
HellermannTyton 184-10078
184-10078
HTWD-PN-40X40
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
40
4
6
40
2000
1
40
HellermannTyton 184-10088
184-10088
HTWD-PN-60X40
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
60
4
6
40
2000
1
24
HellermannTyton 184-10098
184-10098
HTWD-PN-80X40
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
80
4
6
40
2000
1
24
HellermannTyton 184-10108
184-10108
HTWD-PN-100X40
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
100
4
6
40
2000
1
16
HellermannTyton 184-10138
184-10138
HTWD-PN-25X60
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
25
4
6
60
2000
1
48
HellermannTyton 184-10148
184-10148
HTWD-PN-40X60
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
40
4
6
60
2000
1
36
HellermannTyton 184-10158
184-10158
HTWD-PN-60X60
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
60
4
6
60
2000
1
24
HellermannTyton 184-10168
184-10168
HTWD-PN-80X60
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
80
4
6
60
2000
1
24
HellermannTyton 184-10178
184-10178
HTWD-PN-100X60
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
100
4
6
60
2000
1
16
HellermannTyton 184-10198
184-10198
HTWD-PN-25X80
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
25
4
6
80
2000
1
48
HellermannTyton 184-10208
184-10208
HTWD-PN-40X80
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
40
4
6
80
2000
1
32
HellermannTyton 184-10218
184-10218
HTWD-PN-60X80
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
60
4
6
80
2000
1
24
HellermannTyton 184-10228
184-10228
HTWD-PN-80X80
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
80
4
6
80
2000
1
24
HellermannTyton 184-10238
184-10238
HTWD-PN-100X80
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
100
4
6
80
2000
1
16
HellermannTyton 184-10188
184-10188
HTWD-PN-120X60
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
120
4
6
60
2000
1
16
HellermannTyton 184-10248
184-10248
HTWD-PN-120X80
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
120
4
6
80
2000
1
16
HellermannTyton 184-10258
184-10258
HTWD-PN-40X100
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
40
4
6
100
2000
1
16
HellermannTyton 184-10268
184-10268
HTWD-PN-60X100
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
60
4
6
100
2000
1
8
HellermannTyton 184-10278
184-10278
HTWD-PN-100X100
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
100
4
6
100
2000
1
8
HellermannTyton 184-10329
184-10329
HTWD-PN-80X100
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
80
4
6
100
2000
1
8
HellermannTyton 181-10018
181-10018
HTWD-PW-15X18
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
15
5
7,5
18
2000
1
72
HellermannTyton 181-10028
181-10028
HTWD-PW-25X30
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
25
5
7,5
30
2000
1
72
HellermannTyton 181-10038
181-10038
HTWD-PW-15X30
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
15
5
7,5
30
2000
1
64
HellermannTyton 181-10058
181-10058
HTWD-PW-15X40
Wiring Ducts, PVC
Polyvinylchloride (PVC)
Grey (RAL 7035)
-5 °C to +65 °C
15
5
7,5
40
2000
1
48
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성