카탈로그: Honsel-Group
생성됨: 01.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Nut - Blind Nut closed V-BS
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Nut
Powered by
CAD모델 선택
{honsel/fasteners/self_clinching_part/self_clinching_nut_v1/v_bs_a2_gh.prj},{NB=Blind Nut closed V-BS 10451040002 (l_0)},{D=0.0},{DB1=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{AD=0.0},{AZ=0},{SBK=0.0},{ZBK=0.0},{KG=0.00},{KGS=0.000},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{AK=0},{ZTN=0},{EAN=0},{CL=23110902},{G1=4.000},{EKB=1.4},{EEHELP=7.950},{EF=7.1},{EA=1.4},{EC=5.38},{EB=5.20},{ELDHELP=5.40},{EL=9.8},{ETHELP=11.200},{EARL=6.9},{EEA=12.5},{EAA=970},{EVA=4.00},{EES=20.0},{EAS=1250},{EVS=5.10},{ARTNR=10451040002},{BEZ=Einpressmutter geschlossen V-BS Edelstahl},{MAT1=Edelstahl 300er Serie},{MAT2=xxx},{SU=xxx},{AU=geschlossen},{KO=xxx},{DIN=xxx},{DB2=>>>},{G=>>>},{M=xxx},{INFOPDF=PDF},{FORM=l},{KB=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EKB
minute Sheet thickness of
[mm]
EE
Head Dm (E) Total value
[mm]
EF
min. Thread length (F)
[mm]
EA
Shaft length (A)
[mm]
EC
Shaft Dm (C)
[mm]
EB
Cylinder Diameter (B) Total Value
[mm]
ELD
Hole Dm total value
[mm]
EL
Length (L) Total value
[mm]
ET
Body depth (T) Total value
[mm]
EARL
min. Distance edge to hole center
[mm]
EEA
Pressing force aluminum
[mm]
EAA
Expressing force Alu
[mm]
EVA
Torsional strength aluminum
[mm]
EES
Pressing force steel
[mm]
EAS
Expressing force steel
[mm]
EVS
Twist resistance steel
[mm]
Blind Nut closed V-BS 104...
10451030001
Blind Nut closed V-BS sta...
Stainless Steel 300 Serie...
closed
0
0
23110902
Stainless Steel 300 Serie...
M3
1.0
6,35 ±0,25
5.3
1.0
4.22
3.84
4,25 +0,08
8.5
9,6 ±0,25
4.8
7.1
400
1.15
11.1
550
1.50
Blind Nut closed V-BS 104...
10451030002
Blind Nut closed V-BS sta...
Stainless Steel 300 Serie...
closed
0
0
23110902
Stainless Steel 300 Serie...
M3
1.4
6,35 ±0,25
5.3
1.4
4.22
3.84
4,25 +0,08
8.5
9,6 ±0,25
4.8
9.0
750
1.47
14.0
1010
2.05
Blind Nut closed V-BS 104...
10451040001
Blind Nut closed V-BS sta...
Stainless Steel 300 Serie...
closed
0
0
23110902
Stainless Steel 300 Serie...
M4
1.0
7,95 ±0,25
7.1
1.0
5.38
5.20
5,4 +0,08
9.8
11,2 ±0,25
6.9
8.9
470
2.60
15.6
600
3.40
Blind Nut closed V-BS 104...
10451040002
Blind Nut closed V-BS sta...
Stainless Steel 300 Serie...
closed
0
0
23110902
Stainless Steel 300 Serie...
M4
1.4
7,95 ±0,25
7.1
1.4
5.38
5.20
5,4 +0,08
9.8
11,2 ±0,25
6.9
12.5
970
4.00
20.0
1250
5.10
Blind Nut closed V-BS 104...
10451050001
Blind Nut closed V-BS sta...
Stainless Steel 300 Serie...
closed
0
0
23110902
Stainless Steel 300 Serie...
M5
1.0
8,75 ±0,25
7.1
1.0
6.38
6.02
6,4 +0,08
9.8
11,2 ±0,25
7.1
9.3
480
3.60
17.8
620
4.00
Blind Nut closed V-BS 104...
10451050002
Blind Nut closed V-BS sta...
Stainless Steel 300 Serie...
closed
0
0
23110903
Stainless Steel 300 Serie...
M5
1.4
8,75 ±0,25
7.1
1.4
6.38
6.02
6,4 +0,08
9.8
11,2 ±0,25
7.1
14.0
845
5.70
25.0
1112
6.80
Blind Nut closed V-BS 104...
10451060001
Blind Nut closed V-BS sta...
Stainless Steel 300 Serie...
closed
0
0
23110903
Stainless Steel 300 Serie...
M6
1.4
11,1 ±0,25
7.8
1.4
8.72
7.80
8,75 +0,08
12.7
14,3 ±0,25
8.6
17.8
1400
10.20
25.7
1760
11.90
Blind Nut closed V-BS 104...
10451060002
Blind Nut closed V-BS sta...
Stainless Steel 300 Serie...
closed
0
0
23110903
Stainless Steel 300 Serie...
M6
2.3
11,1 ±0,25
7.8
2.3
8.72
7.80
8,75 +0,08
12.7
14,3 ±0,25
8.6
17.8
1400
10.20
25.7
1760
11.90
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성