Reducer eccentric, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, acc. to DIN 2616-1
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD모델 선택
{huelsen/2_reduzierungen/1_aluminium/reduzierung_131.prj},{NB=1311080407603},{ARTNR=1311080407603},{DN1=100},{DN2=65},{D1=108},{S1=4},{D2=76},{S2=3},{L=100},{GEW=0.381},{PG=Reduzierungen},{PUG=Reduzierung, exzentrischen},{NORM=DIN 2616-2},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 1050A-0},{SV=keine}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1310890305703
1310890305703
80 x 50
89
3
57
3
90
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1310890307603
1310890307603
80 x 65
89
3
76
3
90
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1311080407603
1311080407603
100 x 65
108
4
76
3
100
0.381
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1311080408904
1311080408904
100 x 80
108
4
89
4
100
0.381
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1311590410804
1311590410804
150 x 100
159
4
108
4
150
0.852
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1311590413304
1311590413304
150 x 125
159
4
133
4
150
0.852
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1312190415904
1312190415904
200 x 150
219
4
159
4
155
1.222
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성