카탈로그: igus
생성됨: 19.03.2013
카탈로그의 특징:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Plastic disc springs, iglidur® J - Standard
igus
iglidur®
iglidur® JTEM Polysorb disc springs
Powered by
CAD모델 선택
{igus/iglidur_gleitlager/polysorb_jtem/polysorb.prj},{NB=JTEM-08},{ARTNR=JTEM-08},{INFO=INFO},{BEZ=Polysorb},{DE=16.0},{DI=8.2},{T=0.90},{H0=0.35},{S025=0.09},{F025=4},{S05=0.18},{F05=8.0},{S075=0.28},{F075=11.0},{F10=12},{CNSMASSEXACT=0.20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
DE
Outside diameter
[mm]
DI
Inside diameter
[mm]
T
Plate thickness
[mm]
H0
Maximum spring displacement
[mm]
S025
25% of max. spring displacement
[mm]
F025
Spring force 25% displacement
[N]
S05
50% of max. spring displacement
[mm]
F05
Spring force 50% displacement
[N]
S075
75% of max. spring displacement
[mm]
F075
Spring force 75% displacement
[N]
F10
Spring force 100% displacement
[N]
CNSMASSEXACT
Mass of one disc spring
[g]
JTEM-05
JTEM-05
Polysorb
10.0
5.2
0.50
0.25
0.06
1
0.13
2.4
0.19
3.6
5
0.04
JTEM-06
JTEM-06
Polysorb
12.5
6.2
0.70
0.30
0.08
3
0.15
5.1
0.23
8.0
12
0.11
JTEM-08
JTEM-08
Polysorb
16.0
8.2
0.90
0.35
0.09
4
0.18
8.0
0.28
11.0
12
0.20
JTEM-10
JTEM-10
Polysorb
20.0
10.2
1.10
0.45
0.11
5
0.22
10.0
0.33
15.0
18
0.33
JTEM-12
JTEM-12
Polysorb
25.0
12.2
1.50
0.55
0.14
9
0.28
18.0
0.42
27.0
35
0.85
JTEM-16
JTEM-16
Polysorb
31.5
16.3
1.75
0.70
0.18
15
0.35
32.0
0.53
51.0
70
1.44
JTEM-20
JTEM-20
Polysorb
40.0
20.4
2.25
0.90
0.23
35
0.45
70.0
0.68
110.0
140
3.10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
iglidur® G - type T - Thrust washer, metric sizes
igus
30.01.2024
Model 71600 - BELLEVILLE disc spring DIN 2093 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Plastic disc springs, iglidur® A500 - high temperature and chemical resista...
igus
30.01.2024
Disc Spring Standard Material
Schnorr
23.11.2021
DIN 2093 - Disc springs
Fabory
13.02.2023
iglidur® JATM/VATM - axial bearing
igus
01.02.2024
iglidur® G - type F - Flange bearings, metric sizes
igus
30.01.2024
CQ2 I - Single Knuckle Joint
SMC
17.02.2022
Reference 62532 - Dynamic spring washer - DIN 2093 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN ≈2093 A/C - Disc springs
Fabory
13.02.2023
Disc Spring Corrosion Resistant
Schnorr
23.11.2021
HT Plain Bore - HT Sprockets
Baldor Reliance
09.11.2021
HT-5mm - HT TAPER-LOCK Sprockets
Baldor Reliance
09.11.2021
H-Pitch - DYNA-SYNC Pulleys
Baldor Reliance
09.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성