카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A12.01 - Y-Clamp
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A12 Y-Clamp
Powered by
CAD모델 선택
{ims_verbindungstechnik/a/a12_y-schelle/a12_01.prj},{NB=IMS 270067780SCHLAUCHSCHELLE Y 11,6 - 12,3 MM ROSA(11.6)},{CNSORDERNO=270067780},{ARTCODE=SCHLAUCHSCHELLE Y 11,6 - 12,3 MM ROSA},{A=11.60},{AX=[11.60:12.30]},{B=7.30},{C=16.40},{D=12.40},{S=1.50},{CNSMASSEXACT=1.60},{CNSMATNO=CK 67},{CNSOBFL=VZ},{FARBE=RO},{VER=6},{CNSORDERNOOLD=27067780}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
AX
[mm]
B
[mm]
C
[mm]
D
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
FARBE
Farbe
ⁿ/ₐ
IMS 270067700 / SCHLAUCHS...
270067700
Y-CLAMP 7,3 - 7,8 MM ZINC...
[7.30:7.80]
5.50
10.70
8.20
1.00
0.50
CK 67
VZ
L
IMS 270067710 / SCHLAUCHS...
270067710
Y-CLAMP 7,8 - 8,3 MM ZIN...
[7.80:8.30]
5.50
10.70
8.30
1.00
16.70
CK 67
VZ
BL
IMS 270067720 / SCHLAUCHS...
270067720
Y-CLAMP 8,3 - 8,8 MM BLUE
[8.30:8.80]
5.50
11.00
8.60
1.00
0.60
CK 67
VZ
B
IMS 270067730 / SCHLAUCHS...
270067730
Y-CLAMP 8,8 - 9,3 MM
[8.80:9.30]
5.50
11.00
9.00
1.00
0.01
CK 67
VZ
Y
IMS 270067740 / SCHLAUCHS...
270067740
Y-CLAMP 9,3 - 9,9 MM BLA...
[9.30:9.90]
5.50
11.80
9.00
1.00
0.50
CK 67
VZ
S
IMS 270067750 / SCHLAUCHS...
270067750
Y-CLAMP 9,8 - 10,4 MM PUR...
[9.80:10.40]
6.30
13.50
10.50
1.20
0.90
CK 67
VZ
L
IMS 270067760 / SCHLAUCHS...
270067760
Y-CLAMP 10,4 - 11,0 MM ZI...
[10.40:11.00]
6.30
14.80
11.40
1.20
0.90
CK 67
VZ
BL
IMS 270067770 / SCHLAUCHS...
270067770
Y-CLAMP FOR 11,0 - 11,6 M...
[11.00:11.60]
6.30
14.80
11.90
1.20
0.01
CK 67
VZ
GR
IMS 270067780 / SCHLAUCHS...
270067780
Y-CLAMP 11,6 - 12,3 MM PI...
[11.60:12.30]
7.30
16.40
12.40
1.50
1.60
CK 67
VZ
RO
IMS 270067790 / SCHLAUCHS...
270067790
Y-CLAMP 12,1 - 13,1 MM GR...
[12.10:13.10]
7.30
17.20
13.70
1.50
32.20
CK 67
VZ
GR
IMS 270067800 / SCHLAUCHS...
270067800
Y-CLAMP 12,9 - 13,6 MM
[12.90:13.60]
7.30
17.50
14.00
1.50
1.80
CK 67
VZ
Y
IMS 270067810 / SCHLAUCHS...
270067810
Y-CLAMP 13,6 - 14,4 MM PU...
[13.60:14.40]
7.30
18.00
14.50
1.50
1.90
CK 67
VZ
L
IMS 270067820 / SCHLAUCHS...
270067820
Y-CLAMP 14,4 - 15,1 MM GR...
[14.40:15.10]
8.40
19.60
16.00
1.80
2.80
CK 67
VZ
GR
IMS 270067850 / SCHLAUCHS...
270067850
Y-CLAMP 15,9 - 16,8 MM ZI...
[15.90:16.80]
9.90
23.30
18.00
1.80
3.20
CK 67
VZ
BL
IMS 270067860 / SCHLAUCHS...
270067860
Y-CLAMP 16,8 - 17,7 MM BL...
[16.80:17.70]
9.90
24.00
18.50
2.00
0.01
CK 67
VZ
B
IMS 270067870 / SCHLAUCHS...
270067870
Y-CLAMP 17,7 - 18,7 MM
[17.70:18.70]
9.90
22.70
17.70
2.00
3.80
CK 67
VZ
Y
IMS 270067880 / SCHLAUCHS...
270067880
Y-CLAMP 18,7 - 19,6 MM PU...
[18.70:19.60]
9.90
23.30
18.00
2.00
4.40
CK 67
VZ
L
IMS 270067890 / SCHLAUCHS...
270067890
Y-CLAMP 19,6 - 20,6 MM GR...
[19.60:20.60]
9.90
24.00
18.50
2.00
0.01
CK 67
VZ
GR
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성