카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D20.01 - Standard blind rivet
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D20 Blind rivet
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d20_blindniete/d20_01.prj},{NB=IMS 040033930BLIND RIVET 4,0 X 8,0 ALUMINIUM / STEEL BUSH BLACK COATED(4.14)},{CNSORDERNO=040033930},{ARTCODE=BLINDNIETE 4,0 X 8,0 ALU / STAHL HULSE SCHWARZ LACKIERT},{BL=4.10},{BLX=[4.10:4.30]},{BD=4.00},{BDX=[4.00:5.00]},{A=4.00},{B=8.00},{C=11.00},{D=1.40},{SCHERBRUCHLAST=1274},{ZUGBRUCHLAST=1830},{CNSMASSEXACT=1.86},{CNSMATNO=KOMBI-MATERIAL},{CNSMAT=AL},{FARBE=S},{V=25},{FORM=1},{FORMX=1},{VERS=1},{CNSORDERNOOLD=04033930}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
SCHERBRUCHLAST
Shear breaking load
[N]
ZUGBRUCHLAST
Tensile breaking load
[N]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
IMS 040124040 / STANDARD ...
040124040
STANDARD BLIND RIVET 2,4 ...
2.50
[0.50:2.00]
2.40
4.00
4.80
0.90
390
580
0.00
COMBINED MATERIAL
AL
IMS 040124060 / STANDARD ...
040124060
STANDARD BLIND RIVET 2,4 ...
2.50
[2.00:4.00]
2.40
6.00
4.80
0.90
390
580
0.59
COMBINED MATERIAL
AL
IMS 040124080 / STANDARD ...
040124080
STANDARD BLIND RIVET 2,4 ...
2.50
[4.00:6.00]
2.40
8.00
4.80
0.90
390
580
0.70
COMBINED MATERIAL
AL
IMS 040130040 / STANDARD ...
040130040
STANDARD BLIND RIVET 3 X ...
3.10
[0.50:1.50]
3.00
4.00
6.40
1.10
600
960
0.87
COMBINED MATERIAL
AL
IMS 040130060 / STANDARD ...
040130060
STANDARD BLIND RIVET 3 X ...
3.10
[1.50:3.50]
3.00
6.00
6.40
1.10
600
960
0.00
COMBINED MATERIAL
AL
IMS 040130080 / STANDARD ...
040130080
STANDARD BLIND RIVET 3 X ...
3.10
[3.50:5.50]
3.00
8.00
6.40
1.10
600
960
1.01
COMBINED MATERIAL
AL
IMS 040130100 / STANDARD ...
040130100
STANDARD BLIND RIVET 3 X ...
3.10
[5.50:7.00]
3.00
10.00
6.40
1.10
600
960
1.04
COMBINED MATERIAL
AL
IMS 040130120 / STANDARD ...
040130120
STANDARD BLIND RIVET 3 X ...
3.10
[7.00:9.00]
3.00
12.00
6.40
1.10
600
960
1.10
COMBINED MATERIAL
AL
IMS 040130160 / STANDARD ...
040130160
STANDARD BLIND RIVET 3 X ...
3.10
[9.00:13.00]
3.00
16.00
6.40
1.10
600
960
0.01
COMBINED MATERIAL
AL
IMS 040130200 / STANDARD ...
040130200
STANDARD BLIND RIVET 3 X ...
3.10
[13.00:17.00]
3.00
20.00
6.40
1.10
600
960
0.01
COMBINED MATERIAL
AL
IMS 040130250 / STANDARD ...
040130250
STANDARD BLIND RIVET 3 X ...
3.10
[17.0:22.00]
3.00
25.00
6.40
1.10
600
960
0.01
COMBINED MATERIAL
AL
IMS 040132060 / STANDARD ...
040132060
STANDARD BLIND RIVET 3,2 ...
3.30
[0.50:3.50]
3.20
6.00
6.40
1.10
800
980
0.98
COMBINED MATERIAL
AL
IMS 040074290 / SEALING B...
040074290
SEALING BLIND RIVET 3,2 X...
3.30
[1.50:3.50]
3.20
8.00
6.00
1.30
1170
1350
0.91
COMBINED MATERIAL
AL
IMS 040132080 / STANDARD ...
040132080
STANDARD BLIND RIVET 3,2 ...
3.30
[3.50:5.50]
3.20
8.00
6.40
1.10
800
980
0.01
COMBINED MATERIAL
AL
IMS 040132100 / STANDARD ...
040132100
STANDARD BLIND RIVET 3,2 ...
3.30
[5.50:7.50]
3.20
10.00
6.40
1.10
800
980
0.01
COMBINED MATERIAL
AL
IMS 040047080 / SEALING B...
040047080
SEALING BLIND RIVET ALU/S...
3.30
[6.00:8.00]
3.20
12.50
6.00
1.10
1100
1450
1.03
COMBINED MATERIAL
AL
IMS 040140060 / STANDARD ...
040140060
STANDARD BLIND RIVET 4 X ...
4.10
[0.50:3.50]
4.00
6.00
8.00
1.40
1300
1500
1.52
COMBINED MATERIAL
AL
IMS 040072750 / BLIND RIV...
040072750
BLIND RIVET 4,0 X 8,0 A2 ...
4.10
[2.50:4.50]
4.00
8.00
8.00
1.00
3100
3800
2.35
COMBINED MATERIAL
A2
IMS 040140080 / STANDARD ...
040140080
STANDARD BLIND RIVET 4 X ...
4.10
[3.00:5.00]
4.00
8.00
8.00
1.40
1300
1500
1.57
COMBINED MATERIAL
AL
IMS 04000830A / STANDARD ...
04000830A
STANDARD BLIND RIVET 4 X ...
4.10
[3.00:5.00]
4.00
8.00
12.00
1.40
1300
1900
2.60
COMBINED MATERIAL
AL
IMS 040010340 / BLIND RIV...
040010340
BLIND RIVET 4,0 X 8,5 ALU...
4.10
[3.00:5.00]
4.00
8.50
12.00
1.40
1400
2000
1.60
COMBINED MATERIAL
AL
IMS 040047070 / SEALING B...
040047070
SEALING BLIND RIVET ALU/S...
4.10
[3.00:5.00]
4.00
9.50
8.00
1.70
1660
2250
1.60
COMBINED MATERIAL
AL
IMS 040140100 / STANDARD ...
040140100
STANDARD BLIND RIVET 4 X ...
4.10
[5.00:6.50]
4.00
10.00
8.00
1.40
1300
1500
1.71
COMBINED MATERIAL
AL
IMS 040140120 / STANDARD ...
040140120
STANDARD BLIND RIVET 4 X ...
4.10
[6.50:8.50]
4.00
12.00
8.00
1.40
1300
1500
1.80
COMBINED MATERIAL
AL
IMS 040140160 / STANDARD ...
040140160
STANDARD BLIND RIVET 4 X ...
4.10
[8.50:12.50]
4.00
16.00
8.00
1.40
1300
1500
0.01
COMBINED MATERIAL
AL
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성