K410B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.410
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_410/un_finished_sprocket_steel/b_type/k410b.prj},{NB=K410B22_()},{TYPE=K410B},{NOT=22},{NOTX=22.000},{DP=89.24},{DO=96},{MATC=},{SD=14},{SURFT=},{BD=75},{BL=25},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
K410B10
K410B
10
41.10
47
33.35
33.35
2.8
None
C : Cutting type
9
The tooth profile in the ...
K410B11
K410B
11
45.08
51
37.33
36.87
2.8
None
C : Cutting type
10
The tooth profile in the ...
K410B12
K410B
12
49.07
55
41.32
41.32
2.8
None
C : Cutting type
10
The tooth profile in the ...
K410B13
K410B
13
53.07
59
45.32
44.93
2.8
None
C : Cutting type
12
The tooth profile in the ...
K410B14
K410B
14
57.07
63
49.32
49.32
2.8
None
C : Cutting type
12
The tooth profile in the ...
K410B15
K410B
15
61.08
67
53.33
53.00
2.8
None
C : Cutting type
12
The tooth profile in the ...
K410B16
K410B
16
65.10
71
57.35
57.35
2.8
None
C : Cutting type
13
The tooth profile in the ...
K410B17
K410B
17
69.12
76
61.37
61.08
2.8
None
C : Cutting type
13
The tooth profile in the ...
K410B18
K410B
18
73.14
80
65.39
65.39
2.8
None
C : Cutting type
13
The tooth profile in the ...
K410B19
K410B
19
77.16
84
69.41
69.15
2.8
None
C : Cutting type
13
The tooth profile in the ...
K410B20
K410B
20
81.18
88
73.43
73.43
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B21
K410B
21
85.21
92
77.46
77.22
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B22
K410B
22
89.24
96
81.49
81.49
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B23
K410B
23
93.27
100
85.52
85.30
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B24
K410B
24
97.30
104
89.55
89.55
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B25
K410B
25
101.33
108
93.58
93.38
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B26
K410B
26
105.33
112
97.58
97.58
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B27
K410B
27
109.40
116
101.65
101.46
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B28
K410B
28
113.43
120
105.68
105.68
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B29
K410B
29
117.46
124
109.71
109.54
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B30
K410B
30
121.50
128
113.75
113.75
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B32
K410B
32
129.57
137
121.82
121.82
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B34
K410B
34
137.64
145
129.89
129.89
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B35
K410B
35
141.68
149
133.93
133.79
2.8
None
C : Cutting type
14
The tooth profile in the ...
K410B36
K410B
36
145.72
153
137.97
137.97
2.8
None
C : Cutting type
16
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성