SUS50A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Stainless)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_stainless/a_type/sus50a.prj},{NB=SUS50A24_()},{TYPE=SUS50A},{NOT=24},{NOTX=24.000},{DP=121.62},{DO=130},{T=8.7},{DR=10.160},{MAT=None},{MATC=},{SD=16},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SD
Bore
[mm]
CAUTION
Caution
ⁿ/ₐ
SUS50A10
SUS50A
10
51.37
41.21
41.21
58
8.7
None
10
The tooth profile in the ...
SUS50A11
SUS50A
11
56.35
46.19
45.62
64
8.7
None
12
The tooth profile in the ...
SUS50A12
SUS50A
12
61.34
51.18
51.18
69
8.7
None
12
The tooth profile in the ...
SUS50A13
SUS50A
13
66.34
56.18
55.70
74
8.7
None
12
The tooth profile in the ...
SUS50A14
SUS50A
14
71.34
61.18
61.18
79
8.7
None
12
The tooth profile in the ...
SUS50A15
SUS50A
15
76.35
66.19
65.77
84
8.7
None
12
The tooth profile in the ...
SUS50A16
SUS50A
16
81.37
71.21
71.21
89
8.7
None
14
The tooth profile in the ...
SUS50A17
SUS50A
17
86.39
76.23
75.86
94
8.7
None
14
The tooth profile in the ...
SUS50A18
SUS50A
18
91.42
81.26
81.26
100
8.7
None
14
The tooth profile in the ...
SUS50A19
SUS50A
19
96.45
86.29
85.96
105
8.7
None
14
The tooth profile in the ...
SUS50A20
SUS50A
20
101.48
91.32
91.32
110
8.7
None
14
The tooth profile in the ...
SUS50A21
SUS50A
21
106.51
96.35
96.05
115
8.7
None
14
The tooth profile in the ...
SUS50A22
SUS50A
22
111.55
101.39
101.39
120
8.7
None
16
The tooth profile in the ...
SUS50A23
SUS50A
23
116.58
106.42
106.15
125
8.7
None
16
The tooth profile in the ...
SUS50A24
SUS50A
24
121.62
111.46
111.46
130
8.7
None
16
The tooth profile in the ...
SUS50A25
SUS50A
25
126.66
116.50
116.25
135
8.7
None
16
The tooth profile in the ...
SUS50A26
SUS50A
26
131.07
120.91
120.91
140
8.7
None
16
The tooth profile in the ...
SUS50A27
SUS50A
27
136.74
126.58
126.35
145
8.7
None
16
The tooth profile in the ...
SUS50A28
SUS50A
28
141.79
131.63
131.63
150
8.7
None
16
The tooth profile in the ...
SUS50A29
SUS50A
29
146.83
136.67
136.45
155
8.7
None
16
The tooth profile in the ...
SUS50A30
SUS50A
30
151.87
141.71
141.71
161
8.7
None
16
The tooth profile in the ...
SUS50A31
SUS50A
31
156.92
146.76
146.56
166
8.7
None
16
The tooth profile in the ...
SUS50A32
SUS50A
32
161.96
151.80
151.80
171
8.7
None
16
The tooth profile in the ...
SUS50A33
SUS50A
33
167.01
156.85
156.66
176
8.7
None
16
The tooth profile in the ...
SUS50A34
SUS50A
34
172.05
161.89
161.89
181
8.7
None
16
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SUS40A - Un-finished
KANA (Katayama Chain)
27.06.2023
FBN50B - Finished bore
KANA (Katayama Chain)
20.12.2023
SUS50B - Un-finished
KANA (Katayama Chain)
27.06.2023
FBN40B - Finished bore
KANA (Katayama Chain)
20.12.2023
SUS50A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
CV
CONVUM Ltd.
16.10.2017
SUS40A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
SUS50B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
FBN2052B - Finished bore
KANA (Katayama Chain)
27.06.2023
SUS40B - Un-finished
KANA (Katayama Chain)
27.06.2023
HG50A - Un-finished
KANA (Katayama Chain)
27.06.2023
60A - Un-finished
KANA (Katayama Chain)
27.06.2023
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
W Idler Sprocket
KANA (Katayama Chain)
27.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성