Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0119 - Levelling sets spherical washer with locknut
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Height-adjustable elements
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/hoehenverstellbare_elemente/27708.prj},{NB=K0119.3930105},{BESTKIPP=K0119.3930},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M60x2},{D2=80},{HMIN=105},{HMAX=105},{B=11},{N=7},{M=3.0},{ALPHA=4°},{F=495.0},{F1=218.00},{GEW=2.8290},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245183951},{ST=2.0},{NDM=60.0},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{LH=144.000},{XA=11.000},{XB=11.500},{XC=51.000},{XD=64.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
ALPHA
Angle Alpha
[°]
F
F kN
[kN]
F1
F1 kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0119.1006
K0119.1006
Steel
6.6
M6
M15x1
25
40
5
4
2.0
4°
40.0
36.00
0.1027
Yes
73181900
4059245183678
31.12.2099
98% availability of produ...
K0119.1406
K0119.1406
Steel
6.6
M6
M20x1
32
49
6
4
2.0
4°
65.0
55.70
0.1470
Yes
73181900
4059245183692
31.12.2099
98% availability of produ...
K0119.1408
K0119.1408
Steel
9.0
M8
M20x1
32
49
6
4
2.0
4°
65.0
48.00
0.2106
Yes
73181900
4059245183715
31.12.2099
98% availability of produ...
K0119.1410
K0119.1410
Steel
11.0
M10
M20x1
32
49
6
4
2.0
4°
65.0
37.90
0.1990
Yes
73181900
4059245183739
31.12.2099
98% availability of produ...
K0119.1810
K0119.1810
Steel
11.0
M10
M30x1,5
45
61
7
5
2.0
4°
120.0
92.90
0.6001
Yes
73181900
4059245183753
31.12.2099
98% availability of produ...
K0119.1812
K0119.1812
Steel
13.5
M12
M30x1,5
45
61
7
5
2.0
4°
120.0
80.40
0.5821
Yes
73181900
4059245183777
31.12.2099
98% availability of produ...
K0119.1816
K0119.1816
Steel
17.5
M16
M30x1,5
45
61
7
5
2.0
4°
120.0
45.50
0.5461
Yes
73181900
4059245183791
31.12.2099
98% availability of produ...
K0119.2316
K0119.2316
Steel
17.5
M16
M40x1,5
58
79
9
6
2.5
4°
210.0
136.00
1.1170
Yes
73181900
4059245183814
31.12.2099
98% availability of produ...
K0119.2320
K0119.2320
Steel
22.0
M20
M40x1,5
58
79
9
6
2.5
4°
210.0
90.00
1.1170
Yes
73181900
4059245183838
31.12.2099
98% availability of produ...
K0119.2324
K0119.2324
Steel
26.0
M24
M40x1,5
58
79
9
6
2.5
4°
210.0
37.00
1.0360
Yes
73181900
4059245183852
31.12.2099
98% availability of produ...
K0119.2920
K0119.2920
Steel
22.0
M20
M50x1,5
70
94
11
6
2.5
4°
330.0
210.00
2.0600
Yes
73181900
4059245183876
31.12.2099
98% availability of produ...
K0119.2924
K0119.2924
Steel
26.0
M24
M50x1,5
70
94
11
6
2.5
4°
330.0
157.00
1.9600
Yes
73181900
4059245183890
31.12.2099
98% availability of produ...
K0119.2930
K0119.2930
Steel
33.0
M30
M50x1,5
70
94
11
6
2.5
4°
330.0
53.00
1.8350
Yes
73181900
4059245183913
31.12.2099
98% availability of produ...
K0119.3924
K0119.3924
Steel
26.0
M24
M60x2
80
105
11
7
3.0
4°
495.0
322.00
2.7900
Yes
73181900
4059245183937
31.12.2099
98% availability of produ...
K0119.3930
K0119.3930
Steel
33.0
M30
M60x2
80
105
11
7
3.0
4°
495.0
218.00
2.8290
Yes
73181900
4059245183951
31.12.2099
98% availability of produ...
K0119.10061
K0119.10061
Stainless steel
6.6
M6
M15x1
25
40
5
4
2.0
4°
27.1
24.14
0.0996
Yes
73181900
4059245183685
31.12.2099
98% availability of produ...
K0119.14061
K0119.14061
Stainless steel
6.6
M6
M20x1
32
49
6
4
2.0
4°
43.4
36.56
0.1470
Yes
73181900
4059245183708
31.12.2099
98% availability of produ...
K0119.14081
K0119.14081
Stainless steel
9.0
M8
M20x1
32
49
6
4
2.0
4°
43.4
30.86
0.2129
Yes
73181900
4059245183722
31.12.2099
98% availability of produ...
K0119.14101
K0119.14101
Stainless steel
11.0
M10
M20x1
32
49
6
4
2.0
4°
43.4
23.41
0.1470
Yes
73181900
4059245183746
31.12.2099
98% availability of produ...
K0119.18101
K0119.18101
Stainless steel
11.0
M10
M30x1,5
45
61
7
5
2.0
4°
84.0
64.01
0.4874
Yes
73181900
4059245183760
31.12.2099
98% availability of produ...
K0119.18121
K0119.18121
Stainless steel
13.5
M12
M30x1,5
45
61
7
5
2.0
4°
84.0
54.82
0.5759
Yes
73181900
4059245183784
31.12.2099
98% availability of produ...
K0119.18161
K0119.18161
Stainless steel
17.5
M16
M30x1,5
45
61
7
5
2.0
4°
84.0
28.90
0.5449
Yes
73181900
4059245183807
31.12.2099
98% availability of produ...
K0119.23161
K0119.23161
Stainless steel
17.5
M16
M40x1,5
58
79
9
6
2.5
4°
148.0
92.90
1.1800
Yes
73181900
4059245183821
31.12.2099
98% availability of produ...
K0119.23201
K0119.23201
Stainless steel
22.0
M20
M40x1,5
58
79
9
6
2.5
4°
148.0
59.08
1.1200
Yes
73181900
4059245183845
31.12.2099
98% availability of produ...
K0119.23241
K0119.23241
Stainless steel
26.0
M24
M40x1,5
58
79
9
6
2.5
4°
148.0
20.30
1.0500
Yes
73181900
4059245183869
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성